您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series EE-03 | Industrial Handles - Floor lifter handle / tray handles / collapsible handles for industrial equipment: low installation depth, for floor and mounting plates, stainless steel
Rohde
Handles
Collapsible tray handles
Powered by
CAD模型選擇
{rohde/industriegriffe/06_schalenklappgriffe/ee-03.prj},{NB=06_schalenklappgriffe - EE-03 - EE-03_118_33},{BEST=EE-03.118.33},{NAME=EE-03_118_33},{INAME=EE2d03_118_33},{SHA256=JROyT56cYWbLN/Yz5NhH9pimCa1J+nIPFgYngnMSuMk=},{MAT=Edelstahl},{O=gebürstet},{AUS=Befestigung frontseitig},{N=200},{PDF=163},{ZTN=83024900},{NT1=Bodenheber / Schalengriffe / Klappgriffe für Industrieanlagen: Geringe Einbautiefe, für Bodenplatten und Montageplatten, Edelstahl},{NN1=Serie EE-03 | Industriegriffe},{SYN=Griffe, Griff, Schalengriff, Klappgriff, Schalenklappgriffe, Schalenklappgriff, Maschinengriffe, Maschinengriff, Maschine, Geräte, Gerät, Industrie, Anlagen, flach}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BEST
Order no.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
N
Load capacity
ⁿ/ₐ
PDF
Catalog page
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
06_schalenklappgriffe - E...
EE-03.118.33
stainless steel
brushed
attachment from the front
200
163
83024900
06_schalenklappgriffe - E...
EE-03.118.39
stainless steel
high gloss elektropolishe...
attachment from the front
200
163
83024900
06_schalenklappgriffe - E...
EE-03.118.49
stainless steel
high gloss elektropolishe...
attachment from the front
200
163
83024900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series SK-50 | Industrial Handles - Tray / collapsible / machine handles fo...
Rohde
08.06.2023
PW Series Polymer Wheel Plate Assembly - UtiliTrak Linear Guide Wheel Plate...
Bishop-Wisecarver
31.10.2023
Series EE-07 | Industrial Handles - Tray / collapsible / machine handles fo...
Rohde
08.06.2023
Series SK-79 PA6 | Industrial Handles - Tray / collapsible / machine handle...
Rohde
08.06.2023
GN 115.10 - ELESA-Handle with recessed tray and lock
Elesa
13.05.2024
Corner handle - Handle
Rittal
20.10.2023
Series EE-04 | Industrial Handles - Tray / collapsible / machine handles fo...
Rohde
08.06.2023
06961-01 - Recessed handles fold-down stainless steel
norelem
30.04.2024
PCKURD14 - Manually Operated Linear Motion Units - Double Acting Bottom Han...
Misumi
24.11.2022
K1305 - Recessed handles fold-down stainless steel
KIPP USA
21.05.2024
06970 - Recessed handles fold-down stainless steel
norelem
30.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表