目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 694 - Descaling Nozzles
Lechler
Flat fan nozzles
Descaling nozzles
694
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/entzunderungsduesen/694/694.prj},{NB=LECHLER_69472711},{IDNR=},{WINKEL=30},{TYPE=694727},{MAT=11},{MATX='11', 'Est. 1.4034 gehärter', '27', 'Hartmetall'},{E=2.30},{A=3.00},{V1=45.00},{V2=11.89},{V3=63.64},{V4=16.81},{V5=90.00},{V6=23.78},{G=M18x1},{NDM=18.000},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
A
Equivalent hole diameter
[mm]
V1
Volume flow at P=100 bar (1450 psi)
[l/min]
V2
Volume flow at P=100 bar (1450 psi)
[Gall./min]
V3
Volume flow at P=200 bar (2900 psi)
[l/min]
V4
Volume flow at P=200 bar (2900 psi)
[Gall./min]
V5
Volume flow at P=400 bar (5800 psi)
[l/min]
V6
Volume flow at P=400 bar (5800 psi)
[Gall./min]
LECHLER_69449527
22
694495
1.50
12.00
3.17
16.97
4.50
24.00
6.34
LECHLER_65453511
22
654535
1.75
15.00
3.96
21.21
5.60
30.00
7.92
LECHLER_69456511
22
694565
2.00
18.00
4.76
25.46
6.73
36.00
9.52
LECHLER_69460511
22
694605
2.10
23.00
6.08
35.53
9.39
46.00
12.16
LECHLER_69464511
22
694645
2.50
28.00
7.40
39.60
10.46
56.00
14.80
LECHLER_69468511
22
694685
2.80
36.00
9.51
50.91
13.45
72.00
19.02
LECHLER_69472511
22
694725
3.00
45.00
11.89
63.64
16.81
90.00
23.78
LECHLER_69476511
22
694765
3.50
58.00
15.32
82.08
21.67
116.00
30.64
LECHLER_69480511
22
694805
3.80
72.00
19.02
101.82
26.90
144.00
38.04
LECHLER_69484511
22
694845
4.30
89.00
23.51
125.87
33.25
178.00
47.02
LECHLER_69488511
22
694885
4.70
112.00
29.59
158.39
41.85
224.00
59.18
LECHLER_69449627
26
694496
1.50
12.00
3.17
16.97
4.50
24.00
6.34
LECHLER_65453611
26
654536
1.75
15.00
3.96
21.21
5.60
30.00
7.92
LECHLER_69456611
26
694566
2.00
18.00
4.76
25.46
6.73
36.00
9.52
LECHLER_69460611
26
694606
2.10
23.00
6.08
35.53
9.39
46.00
12.16
LECHLER_69464611
26
694646
2.50
28.00
7.40
39.60
10.46
56.00
14.80
LECHLER_69468611
26
694686
2.80
36.00
9.51
50.91
13.45
72.00
19.02
LECHLER_69472611
26
694726
3.00
45.00
11.89
63.64
16.81
90.00
23.78
LECHLER_69476611
26
694766
3.50
58.00
15.32
82.08
21.67
116.00
30.64
LECHLER_69480611
26
694806
3.80
72.00
19.02
101.82
26.90
144.00
38.04
LECHLER_69484611
26
694846
4.30
89.00
23.51
125.87
33.25
178.00
47.02
LECHLER_69488611
26
694886
4.70
112.00
29.59
158.39
41.85
224.00
59.18
LECHLER_69490611
26
694906
5.00
125.00
33.03
176.78
46.70
250.00
66.06
LECHLER_69491611
26
694916
5.20
134.00
35.40
189.50
50.07
268.00
70.80
LECHLER_69449727
30
694497
1.50
12.00
3.17
16.97
4.50
24.00
6.34
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表