目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Separator
igus
E-Ketten®
System E4/00 Energy Chains
Series 280
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_00_e_ketten/serie_280/einzelteile/trennsteg_e4_00_s280.prj},{NB=282A},{ARTNR=282A},{INFO=INFO},{BEZ=Trennsteg, asymmetrisch für E-Ketten®},{VERS=57}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
282
282
Vertical separator for En...
282.14
282.14
Vertical separator for En...
282A
282A
Asymmetric separator for ...
282.S.57
282.S.57
Vertical separator for En...
282.S.45
282.S.45
Vertical separator for En...
284
284
Vertical separator for En...
294
294
Locking separator for Ene...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表