카탈로그: SDN Präzisionstechnik
생성됨: 25.04.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SDN Präzisionstechnik
Self-aligning pad - with ball
SDN Präzisionstechnik
Machine elements
Pendulum pads
Powered by
CAD모델 선택
{sdn/machine_elements/pendulum_pads/self_aligning_pad_asmtab.prj},{NB=1-1512-03-13-08-FL(3000)},{FORM=Form C},{TYPE=FL},{MAT1=1},{ROT=0},{NDM=8},{D2=M8},{LODLEVEL=300},{SHOP=www.sdn-tec.shop},{D1X=13.00},{SW1=11},{D3X=7.2},{L2X=13.0},{D4X=10},{L1X=8},{VERS=2},{PPATH=parts/self_aligning_pad_ball_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Model Number
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MAT2
Material Ball
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Ball Ø
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW
Wrench Size
[mm]
1-1512-07-12-03-FL
1-1512-07-12-03-FL
Form G - Internal thread
Hardened steel
12
M3
7.2
10
11
3.5
-
1-1512-07-18-04-FL
1-1512-07-18-04-FL
Form G - Internal thread
Hardened steel
18
M4
10.5
16
17
4.1
-
1-1512-07-28-05-FL
1-1512-07-28-05-FL
Form G - Internal thread
Hardened steel
28
M5
20.0
25
25
5.8
-
1-1512-03-13-06-FL
1-1512-03-13-06-FL
Form C - External thread
Hardened steel
13
M6
7.2
10
8
13.0
11
1-1512-03-13-08-FL
1-1512-03-13-08-FL
Form C - External thread
Hardened steel
13
M8
7.2
10
8
13.0
11
1-1512-03-20-08-FL
1-1512-03-20-08-FL
Form C - External thread
Hardened steel
20
M8
10.5
16
10
18.0
17
1-1512-03-20-10-FL
1-1512-03-20-10-FL
Form C - External thread
Hardened steel
20
M10
10.5
16
10
18.0
17
1-1512-03-20-12-FL
1-1512-03-20-12-FL
Form C - External thread
Hardened steel
20
M12
10.5
16
12
18.0
17
1-1512-03-30-16-FL
1-1512-03-30-16-FL
Form C - External thread
Hardened steel
30
M16
20.0
25
16
27.0
27
1-1512-03-50-20-FL
1-1512-03-50-20-FL
Form C - External thread
Hardened steel
50
M20
34.5
40
20
35.0
41
1-1512-03-50-24-FL
1-1512-03-50-24-FL
Form C - External thread
Hardened steel
50
M24
34.5
40
24
35.0
41
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성