SCS- Black
IWATA MFG. CO., LTD.
Standard Set Collars
Internal thread type
Normal
Powered by
CAD模型選擇
{iwata/standard_set_collars/internal_thread_type/normal/scs_n_c_asmtab.prj},{NB=SCS08N09C},{MAT=Steel, Black},{MB=M8},{L=9},{D=25},{D1=3.4},{R=3.00},{W=1.8},{X=8.00},{Y=3},{A=8.5},{SMX=C},{NDM=8},{KDM=6.647},{C=0.5},{NDMM=3},{KDMM=2.459},{PM=0.5},{PM1=10},{PPATH=assemblies/sslitch_ittf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MAT
Material
ⁿ/ₐ
MB
Thread diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS03N09C
Steel, Black
M3
9
15
3.4
3.00
1.0
4.50
3
5.5
M3 x P0.5
M3 x 8
SCS03N09C
SCS04N09C
Steel, Black
M4
9
15
3.4
3.00
1.0
4.50
3
5.5
M3 x P0.5
M3 x 8
SCS04N09C
SCS05N09C
Steel, Black
M5
9
20
3.4
3.00
1.5
6.00
3
7.5
M3 x P0.5
M3 x 8
SCS05N09C
SCS06N09C
Steel, Black
M6
9
20
3.4
3.00
1.8
6.00
3
7.5
M3 x P0.5
M3 x 8
SCS06N09C
SCS08N09C
Steel, Black
M8
9
25
3.4
3.00
1.8
8.00
3
8.5
M3 x P0.5
M3 x 10
SCS08N09C
SCS10N09C
Steel, Black
M10
9
25
3.4
3.00
1.8
8.00
3
8.5
M3 x P0.5
M3 x 10
SCS10N09C
SCS12N12C
Steel, Black
M12
12
31
4.5
3.75
1.8
10.50
4
9.5
M4 x P0.7
M4 x 12
SCS12N12C
SCS16N14C
Steel, Black
M16
14
38
5.5
4.50
3.0
13.50
5
13.5
M5 x P0.8
M5 x 16
SCS16N14C
SCS20N15C
Steel, Black
M20
15
44
7.0
6.00
3.0
16.00
6
14.0
M6 x P1
M6 x 20
SCS20N15C
SCS24N15C
Steel, Black
M24
15
50
7.0
6.00
3.0
18.50
6
16.5
M6 x P1
M6 x 20
SCS24N15C
SCS30N15C
Steel, Black
M30
15
56
7.0
6.00
3.0
21.50
6
19.0
M6 x P1
M6 x 20
SCS30N15C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表