您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SCN - 带倒钩穿板式管接头
Festo
产品
气动连接系统
接头
倒钩式接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/barbed/scn.prj},{NB=11972 SCN-PK-3},{TNR=11972},{TYP=SCN-PK-3},{AD=3.000},{ADN=1.900},{NENN=1.900},{B=3.200},{D=M6X0.75},{D1=3.000},{D2=3.600},{D3=3.000},{DP=0.750},{NDM=6.000},{KDM=4.900},{L=35.300},{L2=9.700},{L3=8.000},{L4=0.750},{L5=0.200},{L6=1.900},{L7=6.450},{S=10.000},{R1=0.400},{R2=0.000},{R3=0.400},{R4=0.250},{W1=18.000},{GTIN=4052568021375}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AD
Tube inner diameter
[mm]
ADN
[mm]
NENN
额定尺寸
[mm]
B
宽度
[mm]
D
螺纹
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
DP
[mm]
L
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
S
扳手开口宽度
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
R4
[mm]
W1
[mm]
GTIN
ⁿ/ₐ
19528 SCN-PK-2
19528
SCN-PK-2
2.000
1.500
1.500
2.200
M4
2.500
2.950
2.200
0.000
23.400
6.000
6.000
0.500
0.200
1.700
0.000
7.000
0.200
0.100
0.000
0.200
25.000
4052568022600
11972 SCN-PK-3
11972
SCN-PK-3
3.000
1.900
1.900
3.200
M6X0.75
3.000
3.600
3.000
0.750
35.300
9.700
8.000
0.750
0.200
1.900
6.450
10.000
0.400
0.000
0.400
0.250
18.000
4052568021375
11973 SCN-PK-4
11973
SCN-PK-4
4.000
2.500
2.800
3.500
M10X1
4.000
4.800
4.000
1.000
42.400
11.700
10.000
1.000
0.200
2.100
6.700
13.000
0.400
0.000
0.400
0.250
25.000
4052568021382
11974 SCN-PK-6
11974
SCN-PK-6
6.000
5.300
4.800
4.000
M12X1
6.400
7.000
6.100
1.000
48.000
14.000
10.000
1.000
0.200
2.800
0.000
17.000
1.000
0.400
0.400
0.250
20.000
4052568021399
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表