SC 150 - ISO 11901 Standard
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
SC/SCF
SC
SC 150
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/sc_scf/sc/sc_150/sc_150_tab.prj},{NB=SC150-038-B(0-150-senza000)},{CODICE=SC150-038-B},{CU=38},{F0=170},{F1=231},{PRA=1.000},{L=126.0},{LMIN=88.0},{CX=0},{PX=150},{FIS=senza},{Y=MIN},{CS=0},{R=0.000},{T=0},{P=150},{V=0},{W=0.36},{RC=2},{D=32},{PMIN=20},{S=1.13},{CC=no},{OP=SC},{FX='senza','senza','FS232','FS2 32','FC32A','FC 32A'},{SIZE=150.000},{DK=12.000},{R1=0,'-'},{R4=0,'-'},{R2=0,'-'},{R5=0,'-'},{R3=0,'-'},{T1=0,'-'},{T2=0,'-'},{T3=0,'-'},{PPATH=../../sc_scf_tpl.prj},{CS1=0,'-'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
Stroke
[mm]
F0
Nominal initial force
[daN]
F1
Nominal final force
[daN]
L
Total length
[mm]
LMIN
Minimum length
[mm]
LX
Length at compression end
[mm]
F0X
Initial force with PX
[daN]
F1X
Final force with CX/PX
[daN]
P
Nominal charging pressure
[bar]
V
Volume
[cm³]
W
Weight
[Kg]
SC150-010-B
SC150-010-B
10
170
221
70.0
60.0
70.0
170.0
221.0
150
0
0.28
SC150-013-B
SC150-013-B
13
170
224
75.4
62.7
75.4
170.0
224.0
150
0
0.29
SC150-016-B
SC150-016-B
16
170
226
82.0
66.0
82.0
170.0
226.0
150
0
0.3
SC150-025-B
SC150-025-B
25
170
229
100.0
75.0
100.0
170.0
229.0
150
0
0.33
SC150-038-B
SC150-038-B
38
170
231
126.0
88.0
126.0
170.0
231.0
150
0
0.36
SC150-050-B
SC150-050-B
50
170
232
150.0
100.0
150.0
170.0
232.0
150
0
0.4
SC150-063-B
SC150-063-B
63
170
232
177.0
113.5
177.0
170.0
232.0
150
0
0.44
SC150-080-B
SC150-080-B
80
170
233
210.0
130.0
210.0
170.0
233.0
150
0
0.49
SC150-100-B
SC150-100-B
100
170
233
250.0
150.0
250.0
170.0
233.0
150
0
0.55
SC150-125-B
SC150-125-B
125
170
234
300.0
175.0
300.0
170.0
234.0
150
0
0.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表