您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Saddle, Copper-Nickel acc. to EN 12449, CuNi10Fe1,6Mn, seamless, sim. to DIN 86087
Huelsen
Saddles
Saddles Copper-Nickel
Powered by
CAD模型選擇
{huelsen/11_sattelstutzen/3_kupfer_nickel/sattelstutzen_752.prj},{NB=7520076020126},{ARTNR=7520076020126},{DN=65},{D1=76.0},{D2=76.0},{S2=2.0},{L=126},{H=50},{R=25},{GEW=0.348},{PG=Sattelstutzen},{PUG=Sattelstutzen zum Schweissen},{AUS=nahtlos},{NORM=DIN 86087},{WERK1=Kupfer-Nickel},{WERK2=EN 12449},{WERK3=CuNi10Fe1Mn},{R1=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø Pipe
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
H
Height
[mm]
R
Radius R ~
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
7520020010032
7520020010032
16
20.0
20.0
1.0
32
20
10
0.015
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520025010040
7520025010040
20
25.0
25.0
1.5
40
22
11
0.033
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520030010050
7520030010050
25
30.0
30.0
1.5
50
30
12
0.052
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520038010064
7520038010064
32
38.0
38.0
1.5
64
35
13
0.080
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520044010074
7520044010074
40
44.5
44.5
1.5
74
35
15
0.099
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520057010097
7520057010097
50
57.0
57.0
1.5
97
40
20
0.153
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520076020126
7520076020126
65
76.0
76.0
2.0
126
50
25
0.348
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520089020149
7520089020149
80
89.0
89.0
2.0
149
55
30
0.462
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520108020188
7520108020188
100
108.0
108.0
2.5
188
75
40
0.911
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520133020233
7520133020233
125
133.0
133.0
2.5
233
85
50
1.321
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520159020279
7520159020279
150
159.0
159.0
2.5
279
95
60
1.822
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520219030379
7520219030379
200
219.0
219.0
3.0
379
125
80
4.050
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520267030447
7520267030447
250
267.0
267.0
3.0
447
155
90
6.093
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
7520324040560
7520324040560
300
324.0
324.0
4.0
560
185
100
11.839
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, EN 12449, ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Saddle, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamless, acc. to D...
Huelsen
10.02.2021
Saddle, Copper acc. to EN 1057/12449,Cu-DHP, seamless, sim. to DIN 86087
Huelsen
10.02.2021
HRTN / HTNM - T-Nuts
HepcoMotion
20.12.2023
JB Series - Illuminated Low Profile Process Sealed Tactiles
NKK Switches
15.05.2024
CK Series - High Security Keylocks
NKK Switches
15.05.2024
BB Series - Process Sealed Subminiature Antistatic Pushbuttons
NKK Switches
15.05.2024
FB Series - .5 Amp Momentary Pushbuttons
NKK Switches
15.05.2024
GB Series - Process Sealed Ultra-Miniature Pushbuttons
NKK Switches
15.05.2024
MB2000 Series - Large Bushing Mount Miniature Pushbuttons
NKK Switches
15.05.2024
MB2000 Series - Bracket PC Mount Miniature Pushbuttons
NKK Switches
15.05.2024
CB Series - 6mm Process Sealed Tactiles
NKK Switches
15.05.2024
Waterproof Miniature Toggles - Series M - Miniature Toggles
NKK Switches
15.05.2024
EB Series - Bushing Mount Light Touch Miniature Pushbuttons - EB Series - B...
NKK Switches
15.05.2024
LP01 Series - Non-Illuminated Pushbuttons
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表