目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE ZFK - Vérins sans tige
Sopra-Pneumatic
Exploiter l'air
VERINS SANS TIGE
Chariot court
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_sans_tige/chariot_court/serie_zfk.prj},{NB=2322.00.0001N_0},{ALESAGE=32},{OPTION=option ZFK},{RACC=raccordement latéral, dorsal ou du même côté},{COURSE=1},{PC=0},{A=77.5},{AM=16},{B=20},{BM=55},{C=8.5},{CA=7.0},{CB=13.0},{D=G1/8”x8},{DA=32.0},{DB=17.5},{DC=34.5},{DD=26.0},{E=86},{F=55},{FM=80},{FW=65.0},{N=M5x10},{S=41},{T=M5x10},{U=52},{PPATH=zfk/serie_zfk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
OPTION
Option
ⁿ/ₐ
RACC
Raccordement
ⁿ/ₐ
A
[mm]
AM
[mm]
B
[mm]
BM
[mm]
C
[mm]
CA
[mm]
CB
[mm]
D
[mm]
DA
[mm]
DB
[mm]
DC
[mm]
DD
[mm]
E
[mm]
F
[mm]
FM
[mm]
FW
[mm]
N
[mm]
S
[mm]
T
[mm]
U
[mm]
2252.00.0001N
2252.00.0001N
25
option ZFK
raccordement latéral, dor...
67.5
13
20
45
8.5
7.0
13.0
G1/8”x8
25.5
14.0
28.0
21.0
66
35
66
53.0
M4x8
33
M4x9
42
2322.00.0001N
2322.00.0001N
32
option ZFK
raccordement latéral, dor...
77.5
16
20
55
8.5
7.0
13.0
G1/8”x8
32.0
17.5
34.5
26.0
86
55
80
65.0
M5x10
41
M5x10
52
2402.00.0001N
2402.00.0001N
40
option ZFK
raccordement latéral, dor...
95.0
22
24
70
13.0
9.5
14.5
G1/4”x12
37.5
20.0
42.0
31.5
110
70
97
79.0
M6x12
51
M6x12
63
2502.00.0001N
2502.00.0001N
50
option ZFK
raccordement latéral, dor...
105.0
29
24
85
13.0
9.5
14.5
G1/4”x12
47.5
26.0
52.0
39.0
130
70
116
96.0
M8x16
63
M8x12
79
2632.00.0001N
2632.00.0001N
63
option ZFK
raccordement latéral, dor...
125.0
40
30
105
13.0
11.0
18.5
G3/8”x12
59.5
30.0
62.0
46.5
153
100
136
113.5
M8x12
78
M8x12
93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表