카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RVTS - Countersunk screw
Rigon
Accessories
Bolts
Screws
Powered by
CAD모델 선택
{rigon/90_accessori/a8/f3/rvts.prj},{NB=RVTS M10X014},{IDNR=},{SIG=RVTS},{COD=RVTS M10X014},{DD=M 10x1.5},{DDX=10},{PX=1.500},{L=14},{D=19.7},{K=6.2},{S=6.0},{CS=55.00},{MAT=Acciaio legato ad alta resistenza},{CLS=12.9},{RES=1300},{TR=Brunitura}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DD
Ø d G7
ⁿ/ₐ
L
Length
[mm]
D
D max
[mm]
K
k max
[mm]
S
s
[mm]
CS
C.S.
[Nm]
MAT
Material
ⁿ/ₐ
CLS
Class
ⁿ/ₐ
RES
Resistance to tensile stress
[N/mm²]
TR
Surface treatment
ⁿ/ₐ
RVTS M03X006
RVTS
RVTS M03X006
M 3x0.5
6
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M03X008
RVTS
RVTS M03X008
M 3x0.5
8
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M03X010
RVTS
RVTS M03X010
M 3x0.5
10
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M03X012
RVTS
RVTS M03X012
M 3x0.5
12
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M03X014
RVTS
RVTS M03X014
M 3x0.5
14
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M03X016
RVTS
RVTS M03X016
M 3x0.5
16
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M03X018
RVTS
RVTS M03X018
M 3x0.5
18
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M03X020
RVTS
RVTS M03X020
M 3x0.5
20
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M03X025
RVTS
RVTS M03X025
M 3x0.5
25
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M03X030
RVTS
RVTS M03X030
M 3x0.5
30
5.8
1.9
2.0
1.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X008
RVTS
RVTS M04X008
M 4x0.7
8
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X010
RVTS
RVTS M04X010
M 4x0.7
10
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X012
RVTS
RVTS M04X012
M 4x0.7
12
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X014
RVTS
RVTS M04X014
M 4x0.7
14
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X016
RVTS
RVTS M04X016
M 4x0.7
16
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X018
RVTS
RVTS M04X018
M 4x0.7
18
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X020
RVTS
RVTS M04X020
M 4x0.7
20
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X025
RVTS
RVTS M04X025
M 4x0.7
25
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X030
RVTS
RVTS M04X030
M 4x0.7
30
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X035
RVTS
RVTS M04X035
M 4x0.7
35
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M04X040
RVTS
RVTS M04X040
M 4x0.7
40
7.8
2.5
2.5
3.40
High-strength alloy steel
12.9
1300
Bluing
RVTS M05X008
RVTS
RVTS M05X008
M 5x0.8
8
9.8
3.1
3.0
6.80
High-strength alloy steel
12.9
1300
Bluing
RVTS M05X010
RVTS
RVTS M05X010
M 5x0.8
10
9.8
3.1
3.0
6.80
High-strength alloy steel
12.9
1300
Bluing
RVTS M05X012
RVTS
RVTS M05X012
M 5x0.8
12
9.8
3.1
3.0
6.80
High-strength alloy steel
12.9
1300
Bluing
RVTS M05X014
RVTS
RVTS M05X014
M 5x0.8
14
9.8
3.1
3.0
6.80
High-strength alloy steel
12.9
1300
Bluing
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성