目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RVRS - Eyebolt
Rigon
Accessories
Bolts
Lifting eye bolt
Powered by
CAD模型選擇
{rigon/90_accessori/a8/e9/rvrs.prj},{NB=RVRS-F M20},{SIG=RVRS-F},{COD=RVRS-F M20},{CODE=RVRS M20},{M=M 20},{NDM=20},{P=2300},{A=57},{B=17},{C=16.0},{D=40},{E=40},{G=50},{K=75},{L=30},{N=12},{S=27.5},{MAT=1.6541},{EO=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
M
ⁿ/ₐ
P
Flowrate in Kg
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
K
[mm]
L
[mm]
N
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
RVRS M06
RVRS-F
RVRS-F M06
M 6
100
34
9
7.0
20
23
28
37
9
6
13.0
1.6541
RVRS M08
RVRS-F
RVRS-F M08
M 8
400
34
11
8.5
25
25
28
47
12
6
16.0
1.6541
RVRS M10
RVRS-F
RVRS-F M10
M 10
400
34
11
8.5
25
25
28
47
15
6
15.0
1.6541
RVRS M12
RVRS-F
RVRS-F M12
M 12
750
42
13
10.0
30
30
34
56
18
8
18.0
1.6541
RVRS M14
RVRS-F
RVRS-F M14
M 14
750
42
13
10.0
30
30
34
56
18
8
19.8
1.6541
RVRS M16
RVRS-F
RVRS-F M16
M 16
1500
49
15
14.0
35
35
40
65
24
10
22.0
1.6541
RVRS M18
RVRS-F
RVRS-F M18
M 18
1500
49
15
13.0
35
36
40
65
24
10
23.5
1.6541
RVRS M20
RVRS-F
RVRS-F M20
M 20
2300
57
17
16.0
40
40
50
75
30
12
27.5
1.6541
RVRS M22
RVRS-F
RVRS-F M22
M 22
2300
58
17
16.0
40
41
50
76
30
12
29.3
1.6541
RVRS M24
RVRS-F
RVRS-F M24
M 24
3200
69
21
19.0
48
48
60
90
36
14
33.0
1.6541
RVRS M27
RVRS-F
RVRS-F M27
M 27
3200
70
20
19.0
49
51
60
92
36
14
35.0
1.6541
RVRS M30
RVRS-F
RVRS-F M30
M 30
4500
86
26
24.0
60
60
75
112
45
17
41.5
1.6541
RVRS M33
RVRS-F
RVRS-F M33
M 33
4500
87
26
24.0
60
66
75
114
45
17
44.0
1.6541
RVRS M36
RVRS-F
RVRS-F M36
M 36
7000
104
32
29.0
73
76
98
135
54
22
53.0
1.6541
RVRS M42
RVRS-F
RVRS-F M42
M 42
9000
120
38
34.0
82
85
105
158
63
24
58.0
1.6541
RVRS M48
RVRS-F
RVRS-F M48
M 48
12000
137
43
38.0
90
100
120
180
72
27
66.0
1.6541
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表