目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Rubber feet base Ø 30
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter <M10
Base Diameter 20-50mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m10/durchmesserbereich_fussplatte_20_50mm/rubber_base_6.prj},{NB=MOVET+45830200(hoch)},{TYP=45830200},{BESTNR=4061408041954},{TYPX=30200},{LODLEVEL=hoch},{BES=M10x20},{B=20},{D=30},{F=M10},{A=15.0},{H=35.0},{SL=800},{FX=10.0},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/30200.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
B
Usable thread lenght
ⁿ/ₐ
D
Base
[mm]
F
Thread
ⁿ/ₐ
A
Minimum installation height maschine-bottom
ⁿ/ₐ
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408041954
45830200
4061408041954
M10x20
20
30
M10
15.0
35.0
800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表