카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTC10 - Demountable guide pillar
Rigon
Blanking die-sets
Standard for tools
Pillars ISO
Powered by
CAD모델 선택
{rigon/93_trancia/26/a0/rtc10.prj},{NB=RTC10 32X280},{CODE=RTC10 32X280},{D1=32},{D2=40},{M=8},{D5=25.50},{L1=37},{L=280},{MAT=steel 1.7131},{TT=carburizing and quenching},{HD=60÷62 HRC}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
M
ⁿ/ₐ
D5
ⁿ/ₐ
L1
ⁿ/ₐ
L
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TT
Heat treatment
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RTC10 15X100
RTC10 15X100
15
22
8
16.50
20
100
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 15X112
RTC10 15X112
15
22
8
16.50
20
112
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 15X125
RTC10 15X125
15
22
8
16.50
20
125
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 15X140
RTC10 15X140
15
22
8
16.50
20
140
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 15X160
RTC10 15X160
15
22
8
16.50
20
160
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 15X180
RTC10 15X180
15
22
8
16.50
20
180
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 15X200
RTC10 15X200
15
22
8
16.50
20
200
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 16X100
RTC10 16X100
16
22
8
16.50
20
100
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 16X112
RTC10 16X112
16
22
8
16.50
20
112
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 16X125
RTC10 16X125
16
22
8
16.50
20
125
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 16X140
RTC10 16X140
16
22
8
16.50
20
140
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 16X160
RTC10 16X160
16
22
8
16.50
20
160
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 16X180
RTC10 16X180
16
22
8
16.50
20
180
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 16X200
RTC10 16X200
16
22
8
16.50
20
200
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 19X100
RTC10 19X100
19
25
8
18.00
23
100
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 19X112
RTC10 19X112
19
25
8
18.00
23
112
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 19X125
RTC10 19X125
19
25
8
18.00
23
124
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 19X140
RTC10 19X140
19
25
8
18.00
23
140
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 19X160
RTC10 19X160
19
25
8
18.00
23
160
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 19X180
RTC10 19X180
19
25
8
18.00
23
180
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 19X200
RTC10 19X200
19
25
8
18.00
23
200
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 20X100
RTC10 20X100
20
25
8
18.00
23
100
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 20X112
RTC10 20X112
20
25
8
18.00
23
112
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 20X125
RTC10 20X125
20
25
8
18.00
23
125
steel 1.7131
carburizing and quenching
60÷62 HRC
RTC10 20X140
RTC10 20X140
20
25
8
18.00
23
140
steel 1.7131
carburizing and quenching
60÷62 HRC
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RTB19 - 1225 ISO
Rigon
06.10.2023
SN1761 - Guide bush
STRACK
02.11.2023
RTB21 - Demountable steel/bronze bush
Rigon
06.10.2023
R0243 - Demountable guide pillar (ISO 9182-5/DIN 9825) - R2021.46
PlaSteel
17.06.2021
RTB13 - Guide bush for ball cage
Rigon
06.10.2023
RGPP - Grub screw
Rigon
13.06.2024
KRT - Screws with collar
Rigon
13.06.2024
RTB9 - Guide bushes with collar
Rigon
13.06.2024
RTC1 - Pillar
Rigon
13.06.2024
RGR - Screw shank adjusted
Rigon
13.06.2024
RTB3 - Guide bushes
Rigon
13.06.2024
R0236 - Washer for demountable pillar - RTE
PlaSteel
17.06.2021
N085 - Steel and bronze inside bushings according to ISO 9448 N085
Intercom
15.07.2022
GN53.4 - Magnets, Disk-Shaped, with Handle
Berger Tools
04.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성