카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPB3BG - Sleeve
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD모델 선택
{rigon/90_accessori/a7/e3_sg/rpb3bg.prj},{NB=RPB3BG 20X30X40},{R=2.0},{DMASX=39},{SIG=RPB3BG},{COD=RPB3BG 20X30X40},{D1=20},{D2=30},{D3=34},{X=16},{K=6},{L=40},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{HD=61-63 HRC},{RES=110-130 kg/mm²},{TR=Cementazione e tempera},{FIN=Finemente rettificata},{LX=32.40},{D2X=28.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
X
[mm]
K
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Surface hardness
ⁿ/ₐ
RES
Core resistance
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPB3BG 14X20X32
RPB3BG
RPB3BG 14X20X32
14
20
24
11
5
32
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 14X20X40
RPB3BG
RPB3BG 14X20X40
14
20
24
16
5
40
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 16X22X32
RPB3BG
RPB3BG 16X22X32
16
22
26
11
5
32
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 16X22X40
RPB3BG
RPB3BG 16X22X40
16
22
26
16
5
40
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 18X26X32
RPB3BG
RPB3BG 18X26X32
18
26
30
11
5
32
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 18X26X40
RPB3BG
RPB3BG 18X26X40
18
26
30
16
5
40
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 20X28X32
RPB3BG
RPB3BG 20X28X32
20
28
32
10
6
32
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 20X28X40
RPB3BG
RPB3BG 20X28X40
20
28
32
16
6
40
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 20X30X32
RPB3BG
RPB3BG 20X30X32
20
30
34
10
6
32
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 20X30X40
RPB3BG
RPB3BG 20X30X40
20
30
34
16
6
40
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 25X34X32
RPB3BG
RPB3BG 25X34X32
25
34
38
9
7
32
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 25X34X40
RPB3BG
RPB3BG 25X34X40
25
34
38
16
7
40
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 25X36X32
RPB3BG
RPB3BG 25X36X32
25
36
40
9
7
32
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 25X36X40
RPB3BG
RPB3BG 25X36X40
25
36
40
16
7
40
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 32X40X50
RPB3BG
RPB3BG 32X40X50
32
40
45
18
7
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 32X40X65
RPB3BG
RPB3BG 32X40X65
32
40
45
25
7
65
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 40X48X65
RPB3BG
RPB3BG 40X48X65
40
48
52
25
8
65
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 40X48X80
RPB3BG
RPB3BG 40X48X80
40
48
52
32
8
80
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 50X60X70
RPB3BG
RPB3BG 50X60X70
50
60
80
25
8
70
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB3BG 50X60X90
RPB3BG
RPB3BG 50X60X90
50
60
80
32
8
90
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성