您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPA061 - Plastic and die casting
Rigon
Plastic
Ejector pins
Cylindrical head ejector pins
Powered by
CAD模型選擇
{rigon/92_plastica/b0/g6/rpa061.prj},{NB=RPA061 0,8X3,8X175},{CODE=RPA061 0,8X3,8X175},{A=0.80},{B=3.8},{D1=4.2},{D2=8},{K=3},{R=0.3},{L1=175},{L2=90},{MAT=Acciaio 1.2842},{TT=Tempra},{NOTE=Si eseguono misure sepciali su richiesta}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
A
a
ⁿ/ₐ
B
b
ⁿ/ₐ
D1
d1
ⁿ/ₐ
D2
d2
ⁿ/ₐ
K
k
ⁿ/ₐ
R
r
ⁿ/ₐ
L1
ⁿ/ₐ
L2
l2
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TT
Thermal traction
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
RPA061 0,5X1,2X063
RPA061 0,5X1,2X063
0.50
1.2
2.0
4
2
0.2
63
30
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,2X080
RPA061 0,5X1,2X080
0.50
1.2
2.0
4
2
0.2
80
40
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,2X100
RPA061 0,5X1,2X100
0.50
1.2
2.0
4
2
0.2
100
50
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,2X125
RPA061 0,5X1,2X125
0.50
1.2
2.0
4
2
0.2
125
60
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,2X150
RPA061 0,5X1,2X150
0.50
1.2
2.0
4
2
0.2
150
75
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,2X175
RPA061 0,5X1,2X175
0.50
1.2
2.0
4
2
0.2
175
90
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,2X200
RPA061 0,5X1,2X200
0.50
1.2
2.0
4
2
0.2
200
100
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,8X063
RPA061 0,5X1,8X063
0.50
1.8
2.0
4
2
0.2
63
30
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,8X080
RPA061 0,5X1,8X080
0.50
1.8
2.0
4
2
0.2
80
40
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,8X100
RPA061 0,5X1,8X100
0.50
1.8
2.0
4
2
0.2
100
50
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,8X125
RPA061 0,5X1,8X125
0.50
1.8
2.0
4
2
0.2
125
60
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,8X150
RPA061 0,5X1,8X150
0.50
1.8
2.0
4
2
0.2
150
75
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,8X175
RPA061 0,5X1,8X175
0.50
1.8
2.0
4
2
0.2
175
90
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X1,8X200
RPA061 0,5X1,8X200
0.50
1.8
2.0
4
2
0.2
200
100
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,3X063
RPA061 0,5X2,3X063
0.50
2.3
2.5
5
2
0.3
63
30
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,3X080
RPA061 0,5X2,3X080
0.50
2.3
2.5
5
2
0.3
80
40
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,3X100
RPA061 0,5X2,3X100
0.50
2.3
2.5
5
2
0.3
100
50
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,3X125
RPA061 0,5X2,3X125
0.50
2.3
2.5
5
2
0.3
125
60
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,3X150
RPA061 0,5X2,3X150
0.50
2.3
2.5
5
2
0.3
150
75
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,3X175
RPA061 0,5X2,3X175
0.50
2.3
2.5
5
2
0.3
175
90
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,3X200
RPA061 0,5X2,3X200
0.50
2.3
2.5
5
2
0.3
200
100
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,8X063
RPA061 0,5X2,8X063
0.50
2.8
3.0
6
3
0.3
63
30
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,8X080
RPA061 0,5X2,8X080
0.50
2.8
3.0
6
3
0.3
80
40
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,8X100
RPA061 0,5X2,8X100
0.50
2.8
3.0
6
3
0.3
100
50
Steel 1.2842
Quenching
Sepial measurements are c...
RPA061 0,5X2,8X125
RPA061 0,5X2,8X125
0.50
2.8
3.0
6
3
0.3
125
60
Steel 1.2842
Quenching
Sepial measurements are c...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
479 - Countersunk chipboard screws with shank T stainless A2
SFS Group Schweiz AG
17.06.2024
V.2T82 - Self tapping screws POZIDRIVE CSK HEAD SELF TAPPING SCREWS DIN 798...
FG INOX
25.04.2023
Modèle 222810 - Self tapping security screw button head six lobes - recess ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
15 - Countersunk chipboard screws KS Z with shank steel znb
SFS Group Schweiz AG
17.06.2024
DIN ≈7982 C - Countersunk tapping screw, square socket
Fabory
13.02.2023
A Ø 50 - Ultra heavy load
Berger Tools
18.06.2020
DIN 7504 K - FN 6016 - verzinkt blau - Self-drilling screws with tapping sc...
SFS Group Schweiz AG
17.06.2024
BN 991 - Slotted oval countersunk head tapping screws with cone end type C ...
Bossard Catalog
31.10.2023
31 - Countersink plate flats T with shank and cutting rib St znb
SFS Group Schweiz AG
17.06.2024
470 - Countersink wood drill screws with milling ribs T Steel znb
SFS Group Schweiz AG
17.06.2024
Modèle 212428 - Self drilling screw countersunk head "Phillips" recess - St...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
RPA 10 - Nitrided ejectors ISO 8693 Form F
Rigon
13.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表