카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPA 08 - Nitrided ejectors DIN 9861 Form D
Rigon
Plastic
Ejector pins
Conical head ejector pins
Powered by
CAD모델 선택
{rigon/92_plastica/b0/g7_sg/rpa08.prj},{NB=Espulsori RPA 08 fi 8x200},{SIG=RPA08},{COD=RPA08 08,0X0200},{D1=8},{D2=10.0},{H=2.7},{L=200},{MAT=Acciaio 1.2343},{DT=46 ± 3 HRC},{DS=950 ± 110 Hv},{TR=Nitrurayione gassosa},{FIN=Finemente rettificato}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Height
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
DS
Shaft hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
Ejectors RPA 08 Ø 3x100
RPA08
RPA08 03,0X0100
3
4.5
1.8
100
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 3x125
RPA08
RPA08 03,0X0125
3
4.5
1.8
125
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 3x160
RPA08
RPA08 03,0X0160
3
4.5
1.8
160
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 3x200
RPA08
RPA08 03,0X0200
3
4.5
1.8
200
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 3x250
RPA08
RPA08 03,0X0250
3
4.5
1.8
250
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 4x100
RPA08
RPA08 04,0X0100
4
5.5
1.8
100
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 4x125
RPA08
RPA08 04,0X0125
4
5.5
1.8
125
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 4x160
RPA08
RPA08 04,0X0160
4
5.5
1.8
160
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 4x200
RPA08
RPA08 04,0X0200
4
5.5
1.8
200
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 4x250
RPA08
RPA08 04,0X0250
4
5.5
1.8
250
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 4x315
RPA08
RPA08 04,0X0315
4
5.5
1.8
315
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 5x100
RPA08
RPA08 05,0X0100
5
6.5
1.8
100
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 5x125
RPA08
RPA08 05,0X0125
5
6.5
1.8
125
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 5x160
RPA08
RPA08 05,0X0160
5
6.5
1.8
160
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 5x200
RPA08
RPA08 05,0X0200
5
6.5
1.8
200
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 5x250
RPA08
RPA08 05,0X0250
5
6.5
1.8
250
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 5x315
RPA08
RPA08 05,0X0315
5
6.5
1.8
315
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 6x100
RPA08
RPA08 06,0X0100
6
8.0
2.2
100
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 6x125
RPA08
RPA08 06,0X0125
6
8.0
2.2
125
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 6x160
RPA08
RPA08 06,0X0160
6
8.0
2.2
160
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 6x200
RPA08
RPA08 06,0X0200
6
8.0
2.2
200
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 6x250
RPA08
RPA08 06,0X0250
6
8.0
2.2
250
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 6x315
RPA08
RPA08 06,0X0315
6
8.0
2.2
315
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 8x100
RPA08
RPA08 08,0X0100
8
10.0
2.7
100
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
Ejectors RPA 08 Ø 8x125
RPA08
RPA08 08,0X0125
8
10.0
2.7
125
Steel 1.2343
46 ± 3 HRC
950 ± 110 Hv
Gas nitriding
Finely grounded
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
JSS
NIHON PISCO CO., LTD.
27.10.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성