RoLP-LX-WW S54370-N28-A2
Siemens Building Technologies EUROPEAN Portfolio
brandschutzen
brandschutzsysteme
cerberuspro
Alarm devices
Conventional alarm devices
Sounder beacon
RoLP-LX-WW
Powered by
CAD模型選擇
{siemens_bt_eu/brandschutzen/brandschutzsysteme/cerberuspro/signalgeber/konventionellesignalgeber/signalgeberakustischoptisch/rolplxww/rolp_lx_ww_s54370_n28_a2.prj},{NB=RoLP-LX-WW White/white sounder beacon(0)},{SA810ID03=S54370-N28-A2},{SA700ID05=95.0},{SA700ID06=95.0},{SA700ID07=135.0},{SA700ID08=0.340},{SA740ID04=MIN},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/17/6b/a6v10425110.png},{SA300ID03=RoLP-LX-WW},{SA700ID04=RoLP-LX-WW White/white sounder beacon},{BUSPROTOKOLL=},{LINK=http://www.siemens.com/btproduct?S54370-N28-A2},{SA810ID04=S54370-N28-A2},{SA810ID06=},{SA810ID10=Sounder beacon with white housing and white flash color},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer Name
ⁿ/ₐ
SA300ID03
Type (ASN)
ⁿ/ₐ
SA700ID04
Product feature
ⁿ/ₐ
SA700ID05
Width
[mm]
SA700ID06
Depth
[mm]
SA700ID07
Height
[mm]
SA700ID08
mass (net)
[kg]
SA810ID03
Order number
ⁿ/ₐ
SA810ID04
DataNorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity unit
ⁿ/ₐ
SA810ID15
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcAsExport
ⁿ/ₐ
OMNICLASSNU
Omniclass number
ⁿ/ₐ
OMNICLASS
Omniclass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
RoLP-LX-WW White/white s...
Siemens Building Technolo...
RoLP-LX-WW
RoLP-LX-WW White/white s...
95.0
95.0
135.0
0.340
S54370-N28-A2
S54370-N28-A2
Sounder beacon with white...
PCE
1.000
20210428
EC000195
Optical/acoustic signal d...
IfcAudioVisualAppliance.U...
23-29 31 19
Combination Audible and V...
Pr_70_75_88_05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表