카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RMB 700 - Expander caps
Rigon
Accessories
Bolts
Screws
Powered by
CAD모델 선택
{rigon/90_accessori/a8/f3/rmb_700.prj},{NB=RMB 700-090},{CODE=RMB 700-090},{D1=10},{L1=11},{L1X=11.000},{L2=15,2},{L2X=15.200},{YY=4.2},{D2=10},{D3MAX=9,4},{D3MAXX=9.400},{L3MIN=10,8},{X=0,4},{SLEEVE=Stainless Steel, AISI 300},{BALL=Bearing Steel, Black Oxide Finish},{NOTE=Up to 450 bar operating pressure}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
D1
d1
[mm]
L1
l1
[mm]
L2
l2
[mm]
D2
d2 +01/-0.0
[mm]
D3MAX
d3 max.
[mm]
L3MIN
l3 min.
[mm]
X
x+/-0.2
[mm]
SLEEVE
Sleeve
ⁿ/ₐ
BALL
Ball
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
RMB 700-030
RMB 700-030
3
3,6
4,6
3
2,2
3,4
0,4
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-040
RMB 700-040
4
4
5,2
4
3,3
3,8
0,2
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-050
RMB 700-050
5
5,5
7,1
5
4,3
5,3
0,4
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-060
RMB 700-060
7
7,5
10,2
7
6,4
7,3
0,4
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-070
RMB 700-070
8
8,5
11,6
8
7,4
8,3
0,3
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-080
RMB 700-080
9
10
13,6
9
8,4
9,8
0,4
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-090
RMB 700-090
10
11
15,2
10
9,4
10,8
0,4
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-100
RMB 700-100
12
13
17,9
12
10,6
12,8
0,4
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-120
RMB 700-120
14
15
20,6
14
12,7
14,5
0,4
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-140
RMB 700-140
16
17
23,4
16
14,7
16,5
0,6
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-160
RMB 700-160
18
19
26,4
18
16,7
18,5
0,6
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-180
RMB 700-180
20
22
30,1
20
18,7
21,5
0,8
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-200
RMB 700-200
22
25
34
22
20,7
24,5
0,8
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
RMB 700-220
RMB 700-220
22
25
34
22
20,7
24,5
0,8
Stainless Steel, AISI 300
Bearing Steel, Black Oxid...
Up to 450 bar operating p...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성