카탈로그: PHD
생성됨: 03.11.2011
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
RI M - RI Metric Rotary Actuator
PHD
Rotary Actuators
RI Rotary Actuators
Powered by
CAD모델 선택
{phd/rotary-actuators/ri/ri_metric.prj},{NB=RIS525x180-AB_Open-Extend},{BORE1=25.000},{A=137.800},{B=78.000},{C=12.000},{D=77.000},{E=12.000},{F=37.500},{G=10.300},{H=18.700},{J=46.300},{K=43.100},{L1=3.000},{L2=2.500},{M=2.600},{N=2.500},{P=36.000},{R=35.500},{S=48.000},{U=50.000},{V=18.600},{W=15.700},{Y1=14.000},{Y2=12.000},{Z=18.000},{AA=10.000},{BB=5.000},{CC=11.980},{DD1=8.000},{DD2=6.800},{EE=4.000},{FF=58.000},{GG=5.000},{HH=147.800},{JJ1=5.000},{JJ2=4.090},{EXTRA001=0.025},{EXTRA01=0.254},{EXTRA02=0.508},{EXTRA025=0.635},{EXTRA04=1.016},{EXTRA06=1.524},{EXTRA10=2.540},{THREEPOSITION=},{TYPE=S},{HOLLOWPINION=},{MIDPOSITION=},{SHOCKABSORBERS=},{ROTSPEEDCTRL=},{ANGLEADJ=AB},{OPTIONS=},{SWITCH=},{POSITION=Open-Extend}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BORE
Bore
ⁿ/ₐ
ROTATION
Rotation
ⁿ/ₐ
BW
Base Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
ⁿ/ₐ
M
[mm]
N
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
V
[mm]
W
[mm]
Y
ⁿ/ₐ
Z
[mm]
AA
[mm]
BB
[mm]
CC
[mm]
DD
ⁿ/ₐ
EE
[mm]
FF
[mm]
GG
[mm]
HH
[mm]
JJ
ⁿ/ₐ
BNB1
[mm]
ERIDH
[mm]
ERID
[mm]
AADR
AA Double Rack
[mm]
LLDR
LL Double Rack
[mm]
MMDR
MM Double Rack
[mm]
NNDR
NN Double Rack
[mm]
ZDR
Z Double Rack
[mm]
ARI
A Ring Interface
[mm]
BRI
B Ring Interface
[mm]
CRI
C Ring Interface
ⁿ/ₐ
DRI
D Ring Interface
[mm]
ERI
E Ring Interface
[mm]
FRI
F Ring Interface
[mm]
GRI
G Ring Interface
[mm]
HRI
H Ring Interface
[mm]
JRI
J Ring Interface
[mm]
KDEG
K Deg.
[deg]
LDEG
L Deg.
[deg]
MRI
M Port Interface
[mm]
NRI
N Ring Interface
ⁿ/ₐ
PRI
P Port Interface
[mm]
RRI
R Ring Interface
[mm]
AAB
[mm]
BAB
[mm]
CAB
[mm]
DAB
[mm]
AAC
[mm]
BAC
[mm]
CAC
[mm]
DAC
[mm]
ANB
[mm]
CNB
[mm]
DNB
[mm]
ANC
[mm]
BNC
[mm]
CNC
[mm]
DNC
[mm]
ASC
A Rotation Speed Control
[mm]
BSC
B Rotation Speed Control
[mm]
CSC
C Rotation Speed Control
[mm]
DSC
D Rotation Speed Control
[mm]
ESC
E Rotation Speed Control
[mm]
FSC
F Rotation Speed Control
[mm]
RIS525x180-AB
RI
25
180
1.36
137.800
78.000
12.000
77.000
12.000
37.500
10.300
18.700
46.300
43.100
M3 x 0.5
2.600
2.500
36.000
35.500
48.000
18.000
18.600
15.700
M14 x 1.5
18.000
10.000
5.000
11.980
M8 x 1.25
4.000
58.000
5.000
147.800
M5 x 0.8
35.000
32.500
32.500
15.700
9.000
9.000
15.700
18.000
50.000
35.000
M5 x 0.8
12.000
13.000
4.500
0.700
5.980
5.000
90.000
45.000
40.000
M5 x 0.8
57.000
5.000
5.100
65.500
14.000
19.600
9.400
45.000
14.000
27.800
5.100
11.900
19.600
9.400
51.800
11.900
27.800
25.000
21.000
5.000
16.000
10.000
4.000
RIS532x180-AB
RI
32
180
3.44
162.200
98.000
16.000
97.000
16.000
50.000
19.300
27.200
50.900
46.700
M3 x 0.5
2.600
3.000
48.500
48.000
64.000
20.000
22.600
21.700
M20 x 1.5
20.000
16.500
5.000
11.980
M8 x 1.25
6.000
66.000
8.000
178.200
1/8 - 28 BSPP
46.000
35.000
35.000
21.700
12.500
14.500
21.700
38.000
64.000
46.000
M6 x 1.0
15.500
16.000
5.000
0.700
7.990
7.000
60.000
30.000
46.000
1/8 - 28 BSPP
68.000
8.000
6.100
86.200
20.000
27.900
10.800
67.200
20.000
34.900
6.100
16.800
27.900
10.800
63.900
16.800
34.900
41.000
26.500
1.800
20.800
16.500
6.400
RIS650x180-AB
RI
50
180
6.48
215.000
132.000
16.000
131.000
16.000
57.500
14.600
30.600
64.900
59.100
M4 x 0.7
0.000
0.000
67.500
67.000
87.700
20.000
32.200
29.000
M25 x 1.5
38.900
16.500
10.600
17.980
M12 x 1.75
16.900
94.000
8.000
231.000
1/8 - 28 BSPP
58.000
35.000
35.000
29.000
15.000
17.800
29.000
48.000
80.000
58.000
M8 x 1.25
20.200
23.000
7.000
1.000
10.010
11.000
45.000
22.500
60.000
1/8 - 28 BSPP
80.000
9.000
7.900
85.700
25.000
34.500
12.800
66.700
25.000
44.500
7.900
22.100
34.500
12.800
80.700
22.100
44.500
43.000
26.500
1.800
18.900
16.500
6.400
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성