RGC3A M - RGC3A M, 3-phase panel mount
Carlo Gavazzi
Solid State Relays
Solid state switching with integrated diagnostics
Panel mount Integrated heatsink
Powered by
CAD模型選擇
{carlogavazzi/solid_state_relays/solid_state_switching_with_integrated_diagnostics/panel_mount_integrated_heatsink/rgc3a_m.prj},{NB=RGC3A60A48GGEAM},{NAME=rgc3a60a48ggeam},{INAME=rgc3a60a48ggeam},{SHA256=i42nlTcA4Qdzsx8ImCGxppmrFlp/L15zFDr0rrj1Zo4=},{NNCUSTOM=RGC3A_M},{NTCUSTOM=RGC3A_M, 3-phase panel mount},{NBCUSTOM=RGC3A60A48GGEAM},{LINACUSTOM=RGC3A60A48GGEAM},{STEPFILE=RGC3_48_GEM},{PNGFILE=RGC3_48_GEM},{CODE=RGC3A60A48GGEAM},{VOLT=600},{MXCUR=48},{SWMODE=Zero Cross},{FREQRNG=45÷65},{CTRLRNG=20÷275 VAC},{PWRCONN=M5 screw with box clamp},{CTRLCONN=M3 screw with box clamp},{BLKVOLT=1200},{IT=15000},{DIM1=156.5},{DIM2=175},{DIM3=134.1},{IP=IP 20},{TMP=-20°C÷65°C (-4˚F÷+149˚F)},{EXTPWRSPY=90÷275 VAC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
VOLT
Voltage
[VAC]
MXCUR
Maximum Current
[AAC]
SWMODE
Switching mode
ⁿ/ₐ
FREQRNG
Operational frequency range
[Hz]
CTRLRNG
Control range
ⁿ/ₐ
PWRCONN
Power Connection
ⁿ/ₐ
CTRLCONN
Control connection
ⁿ/ₐ
BLKVOLT
Blocking voltage
[Vp]
IT
[A²s]
DIM1
Width
[mm]
DIM2
Height
[mm]
DIM3
Depth
[mm]
IP
IP rating
ⁿ/ₐ
TMP
Operating temperature
[C°/°F]
EXTPWRSPY
External Power Supply
ⁿ/ₐ
RGC3A60A48GGEAM
RGC3A60A48GGEAM
600
48
Zero Cross
45÷65
20÷275 VAC
M5 screw with box clamp
M3 screw with box clamp
1200
15000
156.5
175
134.1
IP 20
-20°C÷65°C (-4˚F÷+149˚F)
90÷275 VAC
RGC3A60D48GGEDM
RGC3A60D48GGEDM
600
48
Zero Cross
45÷65
5÷32VDC
M5 screw with box clamp
M3 screw with box clamp
1200
15000
156.5
175
134.1
IP 20
-40°C÷80°C (-40˚F÷+176˚F)
20.4÷28.8 VDC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表