目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Control butterfly valve flange D2 - Control butterfly valve $CNSMAT., inside diameter = $DA. - $CNSORDERNO.(LOD=$LODDEST.-$LODLEVEL.)
Funken
Ventilation fittings
Control butterfly valve
Powered by
CAD模型選擇
{funken/hoka/regel_absperrklappe/absperrklappe_flansch_fuer_stellantrieb_asmtab.prj},{NB=Regel-Absperrklappe PP, Innendurchmesser = 160 - 10036701(LOD=M-300)},{CNSORDERNO=10036701},{CNSPRICE=MIN},{CNSMASSEXACT=MIN},{DA=160},{L=0},{A=180},{C=92},{L1=0},{L2=MIN},{LX=150},{LX2=105},{L1X=70},{TOL=1.5},{S=3.0},{D=155.500},{D1=160.400},{D2=161.500},{D3=170.198},{B=23.272},{B1=111.105},{B2=55.025},{B3=82.302},{MCODE=3.klpreg.absp.fl.4g:a.0160},{ARTD=HoKa PP Regel-/Absperrklappe inkl. Dichtung Ø 160 mm, Ausführung D2 in Rohrrichtung, beidseitig mit Flansch, 4. Generation},{ARTE=HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 160 mm with flanges, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
A
Engine mounting plate length
[mm]
C
Engine mounting plate width
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
Control butterfly valve P...
10036522
HoKa PVC control butterfl...
PVC
RAL 7011
110
215
180
92
0.3
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036523
HoKa PVC control butterfl...
PVC
RAL 7011
125
210
180
92
0.3
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036524
HoKa PVC control butterfl...
PVC
RAL 7011
140
210
180
92
0.4
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036525
HoKa PVC control butterfl...
PVC
RAL 7011
160
210
180
92
0.4
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036526
HoKa PVC control butterfl...
PVC
RAL 7011
180
230
180
92
0.4
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036527
HoKa PVC control butterfl...
PVC
RAL 7011
200
230
180
92
0.5
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036528
HoKa PVC control butterfl...
PVC
RAL 7011
225
230
180
92
0.5
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036529
HoKa PVC control butterfl...
PVC
RAL 7011
250
230
180
92
0.5
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036530
HoKa PVC control butterfl...
PVC
RAL 7011
280
230
180
92
0.6
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036531
HoKa PVC control butterfl...
PVC
RAL 7011
315
230
180
92
0.6
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036532
HoKa PVC control butterfl...
PVC
RAL 7011
355
235
180
92
0.7
3.0
HOKA PVC control and shut...
Control butterfly valve P...
10036533
HoKa PVC control butterfl...
PVC
RAL 7011
400
240
180
92
0.7
3.0
HOKA PVC control and shut...
Control butterfly valve P...
10036604
HoKa PE control butterfly...
PE
black
110
215
180
92
1.0
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036605
HoKa PE control butterfly...
PE
black
125
210
180
92
1.2
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036606
HoKa PE control butterfly...
PE
black
140
210
180
92
1.3
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036607
HoKa PE control butterfly...
PE
black
160
210
180
92
1.5
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036608
HoKa PE control butterfly...
PE
black
180
230
180
92
1.7
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036609
HoKa PE control butterfly...
PE
black
200
230
180
92
1.8
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036610
HoKa PE control butterfly...
PE
black
225
230
180
92
1.9
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036611
HoKa PE control butterfly...
PE
black
250
230
180
92
2.0
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036612
HoKa PE control butterfly...
PE
black
280
230
180
92
2.2
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036613
HoKa PE control butterfly...
PE
black
315
230
180
92
2.4
4.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036614
HoKa PE control butterfly...
PE
black
355
235
180
92
2.4
4.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036615
HoKa PE control butterfly...
PE
black
400
240
180
92
2.4
4.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036698
HoKa PP control butterfly...
PP
RAL 7032
110
215
180
92
1.0
3.0
HOKA PP-H control and shu...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表