您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Rectangular Connector Seals
TE Connectivity
Connectors
Rectangular Connectors
Rectangular Connector Accessories
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors/rectangular_connector_accessories/rectangular_connector_seals.prj},{NB=794269-1},{PN=794269-1},{SHA256=4fCA/J789pp1OTunpU9o5uFU/Vy9k8OOFImdF9Pvn5k=},{INAME=00030__c2d7942692d12dd2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-794269-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=02P UMNL INTERFACE SEAL},{ALIAS=0-0794269-1, BACA-AMP-188}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
CSE
Connector Style
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
WCT
Wire/Cable Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
AC
Accessory Color
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
SM
Seal Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
SC
Seal Color
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
CSM
Cable Seal Material
ⁿ/ₐ
AWIDRMM
Accepts Wire Insulation Diameter Range
[mm]
AWIDRIN
Accepts Wire Insulation Diameter Range
[in]
WCSMM
Wire/Cable Size
[mm2]
WCSAWG
Wire/Cable Size
[AWG]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
RUW
For Use With
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1586359-0
1-1586359-0
10P MINIUMNL GANG WIRE SE...
N/A
Gang Wire Seal
N/A
N/A
Wire-to-Wire
Discrete Wire
Accessory
N/A
N/A
Silicone Rubber
Blue
Blue
Silicone Rubber
N/A
1.27 – 2.11
.05 – .083
.12 – .8
18 – 26
-40 – 90
-40 – 194
Mini Universal MATE-N-LOK...
Bag
1600
IPX4, IEC 60529
1-1586359-6
1-1586359-6
16P MINIUMNL GANG WIRE SE...
N/A
Gang Wire Seal
N/A
N/A
Wire-to-Wire
Discrete Wire
Accessory
N/A
N/A
Silicone Rubber
Blue
Blue
Silicone Rubber
N/A
1.27 – 2.11
.05 – .083
.12 – .8
18 – 26
-40 – 90
-40 – 194
Mini Universal MATE-N-LOK...
Bag
1200
IPX4, IEC 60529
1-1586362-6
1-1586362-6
16P MINI UMNL SEAL,DIE CU...
N/A
Interface Seal
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
Urethane Foam
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 90
-40 – 194
Mini Universal MATE-N-LOK...
Package
1000
N/A
1-1897989-0
1-1897989-0
I/F SEAL FOR MINI MATE-N-...
N/A
Interface Seal
N/A
N/A
N/A
N/A
Accessory
Black
N/A
Urethane Foam
Black
N/A
Urethane Foam
N/A
N/A
N/A
N/A
N/A
-40 – 90
-40 – 194
Plug Housing
N/A
N/A
N/A
1586099-1
1586099-1
06P UMNL WIRE SEAL GRAY 1...
N/A
Wire Seal
N/A
N/A
Wire-to-Wire
Discrete Wire
Accessory
Gray
N/A
N/A
N/A
N/A
Silicone Rubber
N/A
3.3 – 4.06
.13 – .16
3
12
-55 – 105
-67 – 221
Universal MATE-N-LOK Seal...
Bag
500
N/A
1586359-2
1586359-2
02P MINIUMNL GANG WIRE SE...
N/A
Gang Wire Seal
N/A
N/A
Wire-to-Wire
Discrete Wire
Accessory
N/A
N/A
Silicone Rubber
Blue
Blue
Silicone Rubber
N/A
1.27 – 2.11
.05 – .083
.12 – .8
18 – 26
-40 – 90
-40 – 194
Mini Universal MATE-N-LOK...
Bag
1600
IPX4, IEC 60529
1586359-4
1586359-4
04P MINIUMNL GANG WIRE SE...
N/A
Gang Wire Seal
N/A
N/A
Wire-to-Wire
Discrete Wire
Accessory
N/A
N/A
Silicone Rubber
Blue
Blue
Silicone Rubber
N/A
1.27 – 2.11
.05 – .083
.12 – .8
18 – 26
-40 – 90
-40 – 194
Mini Universal MATE-N-LOK...
Bag
1600
IPX4, IEC 60529
1586359-6
1586359-6
06P MINIUMNL GANG WIRE SE...
N/A
Gang Wire Seal
N/A
N/A
Wire-to-Wire
Discrete Wire
Accessory
N/A
N/A
Silicone Rubber
Blue
Blue
Silicone Rubber
N/A
1.27 – 2.11
.05 – .083
.12 – .8
18 – 26
-40 – 90
-40 – 194
Mini Universal MATE-N-LOK...
Package
1200
IPX4, IEC 60529
1586359-8
1586359-8
08P MINIUMNL GANG WIRE SE...
N/A
Gang Wire Seal
N/A
N/A
Wire-to-Wire
Discrete Wire
Accessory
N/A
N/A
Silicone Rubber
Blue
Blue
Silicone Rubber
N/A
1.27 – 2.11
.05 – .083
.12 – .8
18 – 26
-40 – 90
-40 – 194
Mini Universal MATE-N-LOK...
Bag
1600
IPX4, IEC 60529
1-794772-0
1-794772-0
10P MINI UMNL SEAL,DIE CU...
N/A
Interface Seal
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
Urethane Foam
N/A
N/A
Urethane Foam
N/A
N/A
N/A
N/A
N/A
-40 – 90
-40 – 194
Mini Universal MATE-N-LOK...
Package
1000
N/A
1877626-1
1877626-1
Seal Assembly,Size 8 GPR
N/A
Seal Assembly
Plug
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1000
Recommended cables are Te...
1897989-2
1897989-2
I/F SEAL FOR MINI MATE-N-...
N/A
Interface Seal
N/A
N/A
N/A
N/A
Accessory
Black
N/A
Urethane Foam
Black
N/A
Urethane Foam
N/A
N/A
N/A
N/A
N/A
-40 – 90
-40 – 194
Plug Housing
Bag/Box
10000
N/A
1897989-6
1897989-6
I/F SEAL FOR MINI MATE-N-...
N/A
Interface Seal
N/A
N/A
N/A
N/A
Accessory
Black
N/A
Urethane Foam
Black
N/A
Urethane Foam
N/A
N/A
N/A
N/A
N/A
-40 – 90
-40 – 194
Plug Housing
N/A
N/A
N/A
2029362-1
2029362-1
05P UMNL BLUE GANG WIRE S...
N/A
Wire Seal
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.52 – 3.3
.06 – .13
N/A
N/A
-55 – 105
-67 – 221
N/A
N/A
N/A
N/A
2029383-1
2029383-1
06P UMNL-II FRONT2RR FOAM...
N/A
Front 2Rear Spacer
N/A
N/A
N/A
N/A
Accessory
Black
N/A
N/A
Black
N/A
Silicone Foam
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Mate with Standard Univer...
Package
1000
N/A
2213782-2
2213782-2
UNIVERSAL MATE-N-LOK 2-PS...
N/A
Wire Seal
N/A
Yes
N/A
N/A
N/A
Gray
2
Silicone Rubber
Gray
N/A
N/A
Silicone Rubber
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2213782-3
2213782-3
UNIVERSAL MATE-N-LOK 3-PS...
N/A
Wire Seal
N/A
Yes
Wire-to-Wire
Discrete Wire
Accessory
Gray
3
Silicone Rubber
Gray
N/A
Silicone Rubber
Silicone Rubber
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2213782-4
2213782-4
UNIVERSAL MATE-N-LOK 4-PS...
N/A
Wire Seal
N/A
Yes
N/A
N/A
N/A
Gray
4
Silicone Rubber
Gray
N/A
Silicone Rubber
Silicone Rubber
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2295897-1
2295897-1
FLANGE SEALING
N/A
Flange Sealing
N/A
N/A
N/A
N/A
Accessory
Black
N/A
Silicone Rubber
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Box
500
N/A
3-1106053-3
3-1106053-3
O-Ring 80x3
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3-1106053-5
3-1106053-5
AH-1P.O-Ring 64x3
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3-1106053-6
3-1106053-6
MDC.O-Ring 24x3
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
4-1106053-3
4-1106053-3
O-Ring 98x3
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
4-1106053-6
4-1106053-6
O-Ring DIN 3771
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
5-1106053-3
5-1106053-3
O-Ring 7x3
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表