目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Rear panel mount receptacle, pin contact
GIMOTA
Circularconnectors
Receptacle with bayonet coupling
Serie GR
GR320
Powered by
CAD模型選擇
{gimota/circularconnectors/rcp_with_bynet_coupling/serie_gr/gr320/receptacle_rear_panel_mounting_pin.prj},{NB=GR320-20-xxPx-xxx_bayonet},{COMPANY=GIMOTA},{SIZE=20},{L1=38.0},{L2=29.4},{L3=39.0},{L4=23.5},{L5=4.0},{L6=2.0},{L7=17.5},{L8=4.5},{L9=1.50},{L10=1},{D1=34.2},{D2=26.6},{D3=27.0},{D4=24.2},{D5=3.4},{DA=3.5},{DI=2},{N1=1 1/8\"-18},{S1=UNEF},{NDM=1.12500},{H1=11.70},{H2=0.15},{SN2=35},{K1=4.00},{K2=4},{K3=4.8},{H000=0},{H010=1.92},{H020=3.52},{H030=5.05},{H040=6.45},{H050=7.69},{H060=8.79},{H070=9.75},{H080=10.58},{H090=11.26},{H100=11.77},{H110=12.15},{HM120=2.50},{B1=2.0},{ANGLE=47.850},{X=5.70000},{H3=1},{INFO=Bayonet coupling is shown only symbolically}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D1
[mm]
D5
[mm]
N1
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
GR320-10SL-xxPx-xxx
GIMOTA
GR320-10SL-xxPx-xxx
10SL
25.5
18.2
25.0
14.2
2.8
18.2
3.4
5/8"-24
Bayonet coupling is shown...
GR320-14s-xxPx-xxx
GIMOTA
GR320-14s-xxPx-xxx
14s
30.0
23.0
30.0
18.5
3.2
24.5
3.4
3/4"-20
Bayonet coupling is shown...
GR320-16s-xxPx-xxx
GIMOTA
GR320-16s-xxPx-xxx
16s
32.5
24.6
30.0
18.5
3.2
27.4
3.4
7/8"-20
Bayonet coupling is shown...
GR320-16-xxPx-xxx
GIMOTA
GR320-16-xxPx-xxx
16
32.5
24.6
34.0
19.0
3.2
27.4
3.4
7/8"-20
Bayonet coupling is shown...
GR320-18-xxPx-xxx
GIMOTA
GR320-18-xxPx-xxx
18
35.0
27.0
38.5
23.5
4.0
30.7
3.4
1"-20
Bayonet coupling is shown...
GR320-20-xxPx-xxx
GIMOTA
GR320-20-xxPx-xxx
20
38.0
29.4
39.0
23.5
4.0
34.2
3.4
1 1/8"-18
Bayonet coupling is shown...
GR320-22-xxPx-xxx
GIMOTA
GR320-22-xxPx-xxx
22
41.0
31.8
39.0
23.5
4.0
37.5
3.4
1 1/4"-18
Bayonet coupling is shown...
GR320-24-xxPx-xxx
GIMOTA
GR320-24-xxPx-xxx
24
44.5
34.9
39.0
23.5
4.0
40.8
3.9
1 3/8"-18
Bayonet coupling is shown...
GR320-28-xxPx-xxx
GIMOTA
GR320-28-xxPx-xxx
28
51.0
39.7
39.0
24.5
4.0
46.7
3.9
1 5/8"-18
Bayonet coupling is shown...
GR320-32-xxPx-xxx
GIMOTA
GR320-32-xxPx-xxx
32
57.0
44.5
39.0
24.5
4.0
53.5
4.5
1 7/8"-16
Bayonet coupling is shown...
GR320-36-xxPx-xxx
GIMOTA
GR320-36-xxPx-xxx
36
63.5
49.2
40.0
24.5
4.0
59.5
4.5
2 1/16"-16
Bayonet coupling is shown...
GR320-40-xxPx-xxx
GIMOTA
GR320-40-xxPx-xxx
40
70.0
55.6
38.5
24.5
4.0
65.5
4.5
2 5/16"-16
Bayonet coupling is shown...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表