RDF660MB S55770-T439
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Thermostats
Communicating room thermostats
Fan coils - Modbus
RDF660MB
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/thermostate/kommunikativeraumthermostate/ventilatorkonvektorenmodbus/rdf660mb/rdf660mb_s55770_t439.prj},{NB=RDF660MB Room Thermostat(0)},{SA810ID03=S55770-T439},{SA71012ID04=86.00},{SA71012ID05=36.00},{SA71012ID06=86.00},{SA71012ID07=0.27},{SA700ID06=50},{SA700ID11=0.000},{SA700ID12=0.000},{SA740ID04=0.000},{SA700ID05=0},{SA700ID07=0.000},{SA700ID08=0.000},{SA700ID13_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/30/de/siemenslogo.png},{SA700ID04=RDF660MB Room Thermostat},{SA110ID05=RDF660MB},{BUSPROTOKOLL=ModBus},{SA100ID04=mit multifunktionalem Display},{BUSSPROTKOLL=ModBus},{SA200ID03=Aufputz},{SA400ID03=sonstige produktspezifische Ausführungen},{SA460ID03=White},{LINK=http://www.siemens.com/btproduct?S55770-T439},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA110ID05
Main product group
ⁿ/ₐ
BUSPROTOKOLL
Bus Protokoll
ⁿ/ₐ
SA100ID04
Product main group 1
ⁿ/ₐ
BUSSPROTKOLL
Bus protocols
ⁿ/ₐ
SA200ID03
Mounting type
ⁿ/ₐ
SA400ID03
Material of the housing front
ⁿ/ₐ
SA460ID03
Housing front color
ⁿ/ₐ
SA71012ID04
Length
[mm]
SA71012ID05
Width
[mm]
SA71012ID06
Height
[mm]
SA71012ID07
Height
[kg]
SA700ID06
Max. Ambient temperature (in operation)
[°C]
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity units
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA810ID16
Name of the packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM Classcode
ⁿ/ₐ
ETIMCLASSN
ETIM Classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
RDF660MB Room Thermostat...
Siemens Building Technolo...
RDF660MB Room Thermostat
RDF660MB
ModBus
with multifunctional disp...
ModBus
ASK41NF07SP Manual adjust...
other product specific ex...
White
86.00
36.00
86.00
0.27
50
S55770-T439
S55770-T439
4047625012540
Flush mount MODBUS room t...
PCE
1
NMP
20221025
EC001101
Room temperature controll...
IfcController.USERDEFINED
23-27 11 11 15
Temperature Controllers
Pr_75_50_76_73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表