您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
RCK 70 - SELF CENTRING
Chiaravalli
Open transmission
Clamping elements
Powered by
CAD模型選擇
{chiaravalli/open_transmission/clamping_elements/rck_70_self_centring_asmtab.prj},{NB=06700055},{CODE=06700055},{DD=55},{D=85},{L1=30},{L2=36},{L3=47},{L=55},{MT=3200},{CPS=223},{CPH=145},{CSN=8},{CST=M8x30},{CSTQ=41},{ETT=M8},{ETN=4},{WEIGHT=1.10},{NDM=8},{LBLT=30},{VER=1.000},{PPATH=parts/rck_70_self_centring_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part number
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L
[mm]
MT
Maximum torque Mt
[Nm]
CPS
Clamping pressure - shaft
[N/mm^2]
CPH
Clamping pressure - hub
[N/mm^2]
CSN
Clamping screws DIN 912 MAT. 12.9 - Num.
ⁿ/ₐ
CST
Clamping screws DIN 912 MAT. 12.9 - Type
ⁿ/ₐ
CSTQ
Clamping screws DIN 912 MAT. 12.9 - Torque
[Nm]
ETT
Extraction thread - Type
ⁿ/ₐ
ETN
Extraction thread - Num.
ⁿ/ₐ
WEIGHT
Weight
[kg]
06700019
06700019
19
47
26
31
39
45
350
228
98
4
M6x25
17
M6
2
0.39
06700020
06700020
20
47
26
31
39
45
390
231
100
4
M6x25
17
M6
2
0.38
06700022
06700022
22
47
26
31
39
45
440
220
95
4
M6x25
17
M6
2
0.37
06700024
06700024
24
50
26
31
39
45
519
215
102
6
M6x25
17
M6
3
0.43
06700025
06700025
25
50
26
31
39
45
590
230
105
6
M6x25
17
M6
3
0.42
06700028
06700028
28
55
26
31
39
45
700
220
110
6
M6x25
17
M6
3
0.45
06700030
06700030
30
55
26
31
39
45
760
200
120
6
M6x25
17
M6
3
0.45
06700032
06700032
32
60
26
31
39
45
930
230
114
8
M6x25
17
M6
4
0.60
06700035
06700035
35
60
26
31
39
45
1030
200
119
8
M6x25
17
M6
4
0.50
06700038
06700038
38
65
26
31
39
45
1240
210
124
8
M6x25
17
M6
4
0.60
06700040
06700040
40
65
26
31
39
45
1350
200
125
8
M6x25
17
M6
4
0.60
06700042
06700042
42
75
30
36
47
55
2170
236
140
6
M8x30
41
M8
3
1.00
06700045
06700045
45
75
30
36
47
55
2350
236
140
6
M8x30
41
M8
3
1.00
06700048
06700048
48
80
30
36
47
55
2510
218
135
6
M8x30
41
M8
3
1.10
06700050
06700050
50
80
30
36
47
55
2580
218
135
6
M8x30
41
M8
3
1.00
06700055
06700055
55
85
30
36
47
55
3200
223
145
8
M8x30
41
M8
4
1.10
06700060
06700060
60
90
30
36
47
55
3380
198
157
8
M8x30
41
M8
4
1.20
06700065
06700065
65
95
30
36
47
55
4160
213
140
8
M8x30
41
M8
4
1.30
06700070
06700070
70
110
40
46
57
67
6840
225
143
8
M10x35
83
M10
4
2.20
06700075
06700075
75
115
40
46
62
72
7500
210
138
8
M10x35
83
M10
4
2.50
06700080
06700080
80
120
40
46
62
72
8100
200
130
8
M10x35
83
M10
4
2.60
06700085
06700085
85
125
40
46
62
72
9700
210
145
10
M10x35
83
M10
4
2.80
06700090
06700090
90
130
40
46
62
72
10300
200
138
10
M10x35
83
M10
4
2.70
06700095
06700095
95
135
40
46
62
72
12100
210
148
10
M10x35
83
M10
4
2.90
06700100
06700100
100
145
46
52
77
89
15700
216
148
8
M12x45
145
M12
4
3.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表