RCK 55 - SELF CENTRING
Chiaravalli
Open transmission
Clamping elements
Powered by
CAD模型選擇
{chiaravalli/open_transmission/clamping_elements/rck_55_self_centring_asmtab.prj},{NB=06550025},{CODE=06550025},{DD=25},{D=35},{E=45},{L1=29},{L=38},{MT=185},{CPS=60},{CPH=45},{FETY=KM6},{FETH=M30x1},{FETT=220},{SWTY=MB6},{WEIGHT=0.17},{PPATH=parts/rck_55_self_centring_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
PART NUMBER
ⁿ/ₐ
DD
Ød
[mm]
D
ØD
[mm]
E
ØE
[mm]
L1
[mm]
L
[mm]
MT
Maximum torque Mt
[Nm]
CPS
Clamping pressure - Shaft
[N/mm^2]
CPH
Clamping pressure - Hub
[N/mm^2]
FETY
Ferrule Type
ⁿ/ₐ
FETH
Ferrule Thread
ⁿ/ₐ
FETT
Ferrule Tightening torque
ⁿ/ₐ
SWTY
Security Washer Type
ⁿ/ₐ
WEIGHT
Weight
[kg]
06550014
06550014
14
25
32
23
31
65
80
45
KM4
M20x1
95
MB4
0.10
06550015
06550015
15
25
32
23
31
70
80
45
KM4
M20x1
95
MB4
0.11
06550018
06550018
18
30
38
24
33
100
75
45
KM5
M25x1
160
MB5
0.13
06550019
06550019
19
30
38
24
33
105
75
45
KM5
M25x1
160
MB5
0.13
06550020
06550020
20
30
38
24
33
112
70
45
KM5
M25x1
160
MB5
0.15
06550024
06550024
24
35
45
29
38
178
65
45
KM6
M30x1
220
MB6
0.17
06550025
06550025
25
35
45
29
38
185
60
45
KM6
M30x1
220
MB6
0.17
06550028
06550028
28
40
52
34
44
250
55
40
KM7
M35x1
340
MB7
0.28
06550030
06550030
30
40
52
34
44
270
50
40
KM7
M35x1
340
MB7
0.26
06550035
06550035
35
45
58
34
45
390
55
45
KM8
M40x1
480
MB8
0.26
06550040
06550040
40
50
65
35
46
520
55
45
KM9
M45x1
680
MB9
0.33
06550045
06550045
45
55
70
35
47
680
60
50
KM10
M50x1
870
MB10
0.45
06550050
06550050
50
60
75
36
48
880
60
50
KM11
M55x2
970
MB11
0.66
06550055
06550055
55
65
80
36
48
1030
60
50
KM12
M60x2
970
MB12
0.72
06550060
06550060
60
70
85
36
50
1360
65
55
KM13
M65x2
1300
MB13
0.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表