RCK 19 - SELF CENTRING
Chiaravalli
Open transmission
Clamping elements
Powered by
CAD模型選擇
{chiaravalli/open_transmission/clamping_elements/rck_19_self_centering_asmtab.prj},{NB=06190075552500},{CODE=06190075},{DD=75},{D=138},{DW=55},{L1=25},{L2=32.5},{L=37.8},{I=100},{DWD1=0.048},{MT=2500},{CPS=273},{CSN=7},{CSTY=M8x30},{CSTO=30},{WEIGHT=1.70},{CSNUM=8},{CSL=30},{BOLT=DIN 931},{PPATH=parts/rck_19_self_centering_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
PART NUMBER
ⁿ/ₐ
DD
Ød
[mm]
D
ØD
[mm]
DWALG
Ødw
ⁿ/ₐ
L1
[mm]
L2
[mm]
L
[mm]
I
ØI
[mm]
DWD1
Ødw (dw-d1)
[mm]
MTALG
Maximum torque Mt
[Nm]
CPS
Clamping pressure - Shaft
[N/mm^2]
CSN
Clamping screws DIN 931 MAT. 10.9 - N.
ⁿ/ₐ
CSTY
Clamping screws DIN 931 MAT. 10.9 - Type
ⁿ/ₐ
CSTO
Clamping screws DIN 931 MAT. 10.9 - Torque
[Nm]
WEIGHT
Weight
[kg]
0619002419170
06190024
24
50
19,20,21
14
19.5
23.0
36
0.017
170,210,250
286
6
M5x18
4
0.20
0619003024300
06190030
30
60
24,25,26
16
21.5
25.0
44
0.017
300,340,380
233
7
M5x18
4
0.30
0619003628440
06190036
36
72
28,30,31
18
23.5
27.5
52
0.032
440,570,630
307
5
M6x20
12
0.40
0619004432620
06190044
44
80
32,35,36
20
25.5
29.5
61
0.032
620,780,860
317
7
M6x20
12
0.60
0619005038940
06190050
50
90
38,40,42
22
27.5
31.5
70
0.032
940,1160,1380
289
8
M6x25
12
0.80
06190055421160
06190055
55
100
42,45,48
23
30.5
34.5
75
0.032
1160,1520,1880
252
8
M6x25
12
1.10
06190062481850
06190062
62
110
48,50,52
23
30.5
34.5
86
0.048
1850,2200,2400
279
10
M6x25
12
1.30
06190068502000
06190068
68
115
50,55,60
23
30.5
34.5
86
0.048
2000,2500,3150
255
10
M6x25
12
1.40
06190075552500
06190075
75
138
55,60,65
25
32.5
37.8
100
0.048
2500,3200,3950
273
7
M8x30
30
1.70
06190080603200
06190080
80
145
60,65,70
25
32.5
37.8
100
0.048
3200,3900,4600
256
7
M8x30
30
1.90
06190090654750
06190090
90
155
65,70,75
30
39.0
44.3
114
0.048
4750,6000,7250
271
10
M8x35
30
3.30
06190100706900
06190100
100
170
70,75,80
34
44.0
49.3
124
0.048
6900,7500,9000
258
12
M8x35
30
4.70
06190110757200
06190110
110
185
75,80,85
39
50.0
56.4
136
0.048
7200,9000,10800
244
9
M10x40
59
5.90
061901258511000
06190125
125
215
85,90,95
42
54.0
60.4
160
0.069
11000,13000,15000
266
12
M10x40
59
8.30
061901409515100
06190140
140
230
95,100,105
46
60.5
68.0
175
0.069
15100,17600,20100
264
10
M12x45
100
10.00
0619015510522000
06190155
155
265
105,110,115
50
64.5
72.0
192
0.069
22000,25000,28000
263
12
M12x50
100
15.00
0619016511531000
06190165
165
290
115,120,125
56
71.0
81.0
210
0.069
31000,35000,39000
277
8
M16x55
250
22.00
0619017512536000
06190175
175
300
125,130,135
56
71.0
81.0
220
0.079
36000,41000,45000
261
8
M16x55
250
22.00
0619018513552000
06190185
185
330
135,140,150
71
86.0
96.0
236
0.090
52000,57000,62000
237
10
M16x70
250
24.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表