您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
RCK 16 - SELF CENTRING
Chiaravalli
Open transmission
Clamping elements
Powered by
CAD模型選擇
{chiaravalli/open_transmission/clamping_elements/rck_16_self_centring_asmtab.prj},{NB=06160060},{CODE=06160060},{DD=60},{D=90},{L1=20},{L2=25},{L3=33},{L=41},{MT=2500},{CPS=185},{CPH=125},{CSN=8},{CST=M8x25},{CSTQ=41},{ETT=M8},{ETN=4},{WEIGHT=0.90},{NDM=8},{LBLT=25},{VER=1},{PPATH=parts/rck_16_self_centring_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part number
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L
[mm]
MT
Maximum torque Mt
[Nm]
CPS
Clamping pressure - shaft
[N/mm^2]
CPH
Clamping pressure - hub
[N/mm^2]
CSN
Clamping screws DIN 912 MAT. 12.9 - Num.
ⁿ/ₐ
CST
Clamping screws DIN 912 MAT. 12.9 - Type
ⁿ/ₐ
CSTQ
Clamping screws DIN 912 MAT. 12.9 - Torque
[Nm]
ETT
Extraction thread - Type
ⁿ/ₐ
ETN
Extraction thread - Num.
ⁿ/ₐ
WEIGHT
Weight
[kg]
06160018
06160018
18
47
17
22
28
34
260
240
93
5
M6x20
17
M6
3
0.30
06160019
06160019
19
47
17
22
28
34
270
230
93
5
M6x20
17
M6
3
0.30
06160020
06160020
20
47
17
22
28
34
280
220
95
5
M6x20
17
M6
3
0.30
06160022
06160022
22
47
17
22
28
34
300
200
95
5
M6x20
17
M6
3
0.30
06160024
06160024
24
50
17
22
28
34
400
215
107
6
M6x20
17
M6
3
0.30
06160025
06160025
25
50
17
22
28
34
420
210
105
6
M6x20
17
M6
3
0.30
06160028
06160028
28
55
17
22
28
34
470
190
96
6
M6x20
17
M6
3
0.40
06160030
06160030
30
55
17
22
28
34
500
180
95
6
M6x20
17
M6
3
0.40
06160032
06160032
32
60
17
22
28
34
720
220
115
8
M6x20
17
M6
4
0.40
06160035
06160035
35
60
17
22
28
34
790
200
115
8
M6x20
17
M6
4
0.40
06160038
06160038
38
65
17
22
28
34
850
185
105
8
M6x20
17
M6
4
0.50
06160040
06160040
40
65
17
22
28
34
900
175
105
8
M6x20
17
M6
4
0.50
06160045
06160045
45
75
20
25
33
41
1620
215
125
7
M8x25
41
M8
3
0.70
06160050
06160050
50
80
20
25
33
41
1820
195
120
7
M8x25
41
M8
3
0.80
06160055
06160055
55
85
20
25
33
41
2300
200
130
8
M8x25
41
M8
4
0.90
06160060
06160060
60
90
20
25
33
41
2500
185
125
8
M8x25
41
M8
4
0.90
06160065
06160065
65
95
20
25
33
41
3050
190
130
9
M8x25
41
M8
3
1.00
06160070
06160070
70
110
24
30
40
50
4660
210
135
8
M10x30
83
M10
4
1.90
06160075
06160075
75
115
24
30
40
50
5000
195
125
8
M10x30
83
M10
4
2.00
06160080
06160080
80
120
24
30
40
50
5300
185
125
8
M10x30
83
M10
4
2.00
06160085
06160085
85
125
24
30
40
50
6350
195
135
9
M10x30
83
M10
3
2.00
06160090
06160090
90
130
24
30
40
50
6760
185
130
9
M10x30
83
M10
3
2.20
06160095
06160095
95
135
24
30
40
50
7900
195
135
10
M10x30
83
M10
4
2.30
06160100
06160100
100
145
26
32
44
56
9700
200
140
8
M12x35
145
M12
4
3.00
06160110
06160110
110
155
26
32
44
56
10600
180
130
8
M12x35
145
M12
4
3.20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表