您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
RCK 15 - SELF CENTRING
Chiaravalli
Open transmission
Clamping elements
Powered by
CAD模型選擇
{chiaravalli/open_transmission/clamping_elements/rck_15_self_centring_asmtab.prj},{NB=06151033},{CODE=06151033},{DD=33},{D=65},{L1=17},{L2=22},{L3=31},{L=39},{MT=850},{CPS=235},{CPH=122},{CSN=5},{CST=M8x25},{CSTQ=41},{ETT=M8},{ETN=3},{WEIGHT=0.60},{NDM=8},{LBLT=25},{VER=2},{PPATH=parts/rck_15_self_centring_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part number
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L
[mm]
MT
Maximum torque Mt
[Nm]
CPS
Clamping pressure - shaft
[N/mm^2]
CPH
Clamping pressure - hub
[N/mm^2]
CSN
Clamping screws DIN 912 MAT. 12.9 - Num.
ⁿ/ₐ
CST
Clamping screws DIN 912 MAT. 12.9 - Type
ⁿ/ₐ
CSTQ
Clamping screws DIN 912 MAT. 12.9 - Torque
[Nm]
ETT
Extraction thread - Type
ⁿ/ₐ
ETN
Extraction thread - Num.
ⁿ/ₐ
WEIGHT
Weight
[kg]
06150014
06150014
14
55
17
22
31
39
290
458
118
4
M8x25
41
M8
2
0.50
06150016
06150016
16
55
17
22
31
39
320
400
118
4
M8x25
41
M8
2
0.50
06150018
06150018
18
55
17
22
31
39
360
356
118
4
M8x25
41
M8
2
0.50
06150019
06150019
19
55
17
22
31
39
380
337
118
4
M8x25
41
M8
2
0.50
06150020
06150020
20
55
17
22
31
39
400
320
118
4
M8x25
41
M8
2
0.50
06150022
06150022
22
55
17
22
31
39
440
290
118
4
M8x25
41
M8
2
0.50
06150024
06150024
24
55
17
22
31
39
480
265
118
4
M8x25
41
M8
2
0.50
06150025
06150025
25
55
17
22
31
39
500
255
118
4
M8x25
41
M8
2
0.50
06150028
06150028
28
55
17
22
31
39
560
228
118
4
M8x25
41
M8
2
0.40
06150030
06150030
30
55
17
22
31
39
600
213
118
4
M8x25
41
M8
2
0.40
06151024
06151024
24
65
17
22
31
39
620
332
122
5
M8x25
41
M8
3
0.70
06151025
06151025
25
65
17
22
31
39
640
320
122
5
M8x25
41
M8
3
0.70
06151028
06151028
28
65
17
22
31
39
720
285
122
5
M8x25
41
M8
3
0.60
06151030
06151030
30
65
17
22
31
39
770
267
122
5
M8x25
41
M8
3
0.60
06151032
06151032
32
65
17
22
31
39
820
250
122
5
M8x25
41
M8
3
0.60
06151033
06151033
33
65
17
22
31
39
850
235
122
5
M8x25
41
M8
3
0.60
06151035
06151035
35
65
17
22
31
39
900
228
122
5
M8x25
41
M8
3
0.50
06151038
06151038
38
65
17
22
31
39
980
210
122
5
M8x25
41
M8
3
0.50
06151040
06151040
40
65
17
22
31
39
1030
200
122
5
M8x25
41
M8
3
0.50
06152030
06152030
30
80
20
25
33
41
1080
315
120
7
M8x25
41
M8
3
1.00
06152032
06152032
32
80
20
25
33
41
1150
298
120
7
M8x25
41
M8
3
1.00
06152033
06152033
33
80
20
25
33
41
1200
282
120
7
M8x25
41
M8
3
1.00
06152035
06152035
35
80
20
25
33
41
1260
272
120
7
M8x25
41
M8
3
1.00
06152038
06152038
38
80
20
25
33
41
1370
250
120
7
M8x25
41
M8
3
1.00
06152040
06152040
40
80
20
25
33
41
1440
238
120
7
M8x25
41
M8
3
0.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表