您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RC14SS-M - Stainless Steel Roller Chain - 3.75mm (Nominal) Circular Pitch
WMBerg
METRIC
Chain and Belt Drives
Row-L-Er®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/row_l_er_link_chain/a57m.prj},{NB=RC14SS-230-M},{PN=RC14SS-230},{DES=ROW-L-ER CHAIN LINK POS. DRIVE},{CN=Master Inch/Metric Catalog},{CP=MA67},{MAT=Stainless Steel},{P=3.75},{N=230},{L=862.5},{TS=801},{A1=1.8000},{A2=0.4000},{A3=3.5000},{A4=1.5000},{A5=2.3000},{A6=2.2000},{A7=5.3000},{PSTOL=0.0100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Pitches
ⁿ/ₐ
L
Available Length
[mm]
TS
Tensile Strength
[N]
RC14SS-40-M
RC14SS-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
40
150.0
801
RC14SS-50-M
RC14SS-50
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
50
187.5
801
RC14SS-60-M
RC14SS-60
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
60
225.0
801
RC14SS-70-M
RC14SS-70
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
70
262.5
801
RC14SS-80-M
RC14SS-80
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
80
300.0
801
RC14SS-90-M
RC14SS-90
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
90
337.5
801
RC14SS-100-M
RC14SS-100
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
100
375.0
801
RC14SS-110-M
RC14SS-110
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
110
412.5
801
RC14SS-120-M
RC14SS-120
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
120
450.0
801
RC14SS-130-M
RC14SS-130
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
130
487.5
801
RC14SS-140-M
RC14SS-140
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
140
525.0
801
RC14SS-150-M
RC14SS-150
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
150
562.5
801
RC14SS-160-M
RC14SS-160
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
160
600.0
801
RC14SS-170-M
RC14SS-170
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
170
637.5
801
RC14SS-180-M
RC14SS-180
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
180
675.0
801
RC14SS-190-M
RC14SS-190
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
190
712.5
801
RC14SS-200-M
RC14SS-200
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
200
750.0
801
RC14SS-210-M
RC14SS-210
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
210
787.5
801
RC14SS-220-M
RC14SS-220
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
220
825.0
801
RC14SS-230-M
RC14SS-230
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
230
862.5
801
RC14SS-240-M
RC14SS-240
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
240
900.0
801
RC14SS-250-M
RC14SS-250
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
250
937.5
801
RC14SS-260-M
RC14SS-260
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
260
975.0
801
RC14SS-270-M
RC14SS-270
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
270
1012.5
801
RC14SS-280-M
RC14SS-280
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
3.75
280
1050.0
801
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表