카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-43 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD모델 선택
{rigon/90_accessori/a7/e6_sg/rbp43.prj},{NB=RBP43 100X25X200},{SIG=RBP43},{COD=RBP43 100X25X200},{B=100},{S=25},{A=200},{B2=30},{B1=60},{D=17.5},{E=110},{E1=0},{E2=45.000},{N=2},{FO=A},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB},{CODEX=100x25x200}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
B
b
[mm]
S
s
[mm]
A
a
[mm]
B2
[mm]
B1
[mm]
D
Ø d G7
[mm]
E
e
[mm]
E1
e1
[mm]
N
Number of holes
ⁿ/ₐ
FO
Form
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBP43 35X10X160
RBP43
RBP43 35X10X160
35
10
160
10
20
11.0
70
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 35X10X200
RBP43
RBP43 35X10X200
35
10
200
10
20
11.0
110
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 35X10X250
RBP43
RBP43 35X10X250
35
10
250
10
20
11.0
80
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP43 45X15X160
RBP43
RBP43 45X15X160
45
15
160
15
30
13.5
70
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 45X15X200
RBP43
RBP43 45X15X200
45
15
200
15
30
13.5
110
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 45X15X250
RBP43
RBP43 45X15X250
45
15
250
15
30
13.5
80
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP43 55X20X160
RBP43
RBP43 55X20X160
55
15
160
20
35
17.5
70
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 55X20X200
RBP43
RBP43 55X20X200
55
15
200
20
35
17.5
110
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 55X20X250
RBP43
RBP43 55X20X250
55
15
250
20
35
17.5
80
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP43 75X25X160
RBP43
RBP43 75X25X160
75
25
160
25
40
17.5
70
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 75X25X200
RBP43
RBP43 75X25X200
75
25
200
25
40
17.5
110
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 75X25X250
RBP43
RBP43 75X25X250
75
25
250
25
40
17.5
80
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP43 100X25X160
RBP43
RBP43 100X25X160
100
25
160
30
60
17.5
70
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 100X25X200
RBP43
RBP43 100X25X200
100
25
200
30
60
17.5
110
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 100X25X250
RBP43
RBP43 100X25X250
100
25
250
30
60
17.5
80
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP43 100X25X400
RBP43
RBP43 100X25X400
100
25
400
30
60
17.5
80
75
5
C
Aluminum bronze and solid...
200 - 220 HB
RBP43 100X30X160
RBP43
RBP43 100X30X160
100
30
160
30
60
22.0
70
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 100X30X200
RBP43
RBP43 100X30X200
100
30
200
30
60
22.0
110
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 100X30X250
RBP43
RBP43 100X30X250
100
30
250
30
60
22.0
80
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP43 100X30X400
RBP43
RBP43 100X30X400
100
30
400
30
60
22.0
80
75
5
C
Aluminum bronze and solid...
200 - 220 HB
RBP43 125X25X160
RBP43
RBP43 125X25X160
125
25
160
30
75
17.5
70
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 125X25X200
RBP43
RBP43 125X25X200
125
25
200
30
75
17.5
110
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP43 125X25X250
RBP43
RBP43 125X25X250
125
25
250
30
75
17.5
80
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP43 125X25X400
RBP43
RBP43 125X25X400
125
25
400
30
75
17.5
80
75
5
C
Aluminum bronze and solid...
200 - 220 HB
RBP43 125X30X160
RBP43
RBP43 125X30X160
125
30
160
30
75
22.0
70
0
2
A
Aluminum bronze and solid...
200 - 220 HB
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성