目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Set screws type G
RAMPA
RAMPA®-Screws
RAMPA® Screws with metric thread
Powered by
CAD模型選擇
{rampa/screws/screws_with_metric_thread/set_screws_type_g_193.prj},{NB=193655041_100},{ART=193655041},{DESC=RAMPA-GEWINDESTIFTE TYP G M6 X 55, STAHL VERZINKT GÜTE 8.8},{LONGTEXT=RAMPA-Gewindestifte Typ G (entsprechend DIN976 a) ohne Fase.},{L=55},{D1=M6},{DH=6},{MAT=Stahl Güte 8.8 blau verzinkt},{FARBE=BAC4C8},{PCKH1=[100,2500]},{PCK=100},{GEW=0.009026},{TARIC=73181542},{DIN=DIN976 a},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{MH1=},{VERH1=},{CODE1=1},{CODE2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
D1
Outside thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
DIN
DIN specification
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
193630001
193630001
RAMPA®-SET SCREWS TYPE G ...
RAMPA® set screws type G ...
30
M6
Steel blue zinc plated
0.004911
73181542
DIN976 a
1936300010100
193645001
193645001
RAMPA®-SET SCREWS TYPE G ...
RAMPA® set screws type G ...
45
M6
Steel blue zinc plated
0.007497
73181542
DIN976 a
1936450010100
193650001
193650001
RAMPA®-SET SCREWS TYPE G ...
RAMPA® set screws type G ...
50
M6
Steel blue zinc plated
0.0094
73181542
DIN976 a
1936500010100
193655041
193655041
RAMPA®-SET SCREWS TYPE G ...
RAMPA® set screws type G ...
55
M6
Steel grade 8.8 blue zinc...
0.009026
73181542
DIN976 a
1936550410100
193680001
193680001
RAMPA®-SET SCREWS TYPE G ...
RAMPA® set screws type G ...
80
M6
Steel blue zinc plated
0.0136
73181542
DIN976 a
1936800010100
193690001
193690001
RAMPA®-SET SCREWS TYPE G ...
RAMPA® set screws type G ...
90
M6
Steel blue zinc plated
0.015
73181542
DIN976 a
1936900010100
193601001
193601001
RAMPA®-SET SCREWS TYPE G ...
RAMPA® set screws type G ...
110
M6
Steel blue zinc plated
0.0185
73181542
DIN976 a
1936010010100
193602001
193602001
RAMPA®-SET SCREWS TYPE G ...
RAMPA® set screws type G ...
120
M6
Steel blue zinc plated
0.0203
73181542
DIN976 a
1936020010100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RAMPA®-Hanger bolts type N
RAMPA
24.05.2024
RAMPA®-Woodscrews type HFK
RAMPA
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表