您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Knock-in inserts type TS UNC
RAMPA
RAMPA®-Imperial product range (UNC)
Knock-in inserts (UNC) RAMPA®
Powered by
CAD模型選擇
{rampa/unc/knock_in_inserts_unc/knock_in_inserts_type_ts_021_holz_unc.prj},{NB=021408101_10},{ART=021408101},{D=5.6},{L=8.0},{D1H=4.16560},{D1HH=0.79502},{D3=4.6},{D2=8.0},{L4=0.5},{L5=1.00},{V1=5},{VERS=1},{CODE1=1},{CODE2=3},{DESC=RAMPA®-EINSCHLAGMUTTERN TYP TS 8 X 8 8-32 UNC, STAHL VERZINKT},{LONGTEXT=RAMPA-Einschlagmuttern Typ TS mit Bund, durchgehendem Innengewinde und gerändeltem Schaft. Ermöglicht eine zuverlässige Positionierung im Montageprozess.},{D1=8-32 UNC},{VH1=[5.3:5.5]},{V2=5.3-5.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[10,50,100,1000,10000]},{GEW=0.000909},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6a},{PCK=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
D2
Head-Ø
[mm]
L5
Head height
[mm]
V1
Pre-drilling Ø (recommendation) soft wood, wooden material
[mm]
V2
Pre-drilling Ø (recommendation) hard wood, plastics (Tensile strength acc. DIN53455 = 25 - 160 N / mm²)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
021408101
021408101
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
5.6
8.0
8-32 UNC
8.0
1.00
5
5.3-5.5
Steel zinc plated (blue p...
0.000909
73181692
712348453 / 1
021408101010
021612101
021612101
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
8.6
12.0
1/4-20 UNC
12.0
1.50
8
8.3-8.5
Steel zinc plated (blue p...
0.003447
73181692
712350584 / 1
021612101010
021812101
021812101
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
10.6
12.0
5/16-18 UNC
15.0
2.00
10
10.3-10.5
Steel zinc plated (blue p...
0.005103
73181692
712351034 / 1
021812101010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 241 - Drive-in nuts for wood, plastic and metall (Rampa® TS), steel, zin...
Bossard Catalog
31.10.2023
RAMPA®-Knock-in inserts type TS
RAMPA
29.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表