目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R061 - Locating unit
Rigon
Plastic
International plastic sets
Centering
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h2_sg/r061_asmtab.prj},{NB=Centraggi R 061 fi 20},{IDNR=},{SIG=R061},{COD=R061 20X054},{D3=20},{H=27},{L1=9},{M=8},{L=54},{V=15},{MAT=Acciaio 1.0401},{DS=690+70 HV 30},{RES=110 - 130},{TR=Cementazione e tempera},{FIN=Finemente rettificata},{L4=13.000},{PPATH=r061_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D3
Diameter
[mm]
H
Height
[mm]
L1
Length
[mm]
M
[mm]
L
Length
[mm]
V
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
Locating unit R 061 Ø 12
R061
R061 12X034
12
17
4
4
34
8
Steel 1.0401
690+70 HV 30
110 - 130
Hardening and tempering
Finely grounded
Locating unit R 061 Ø 14
R061
R061 14X034
14
17
6
5
34
10
Steel 1.0401
690+70 HV 30
110 - 130
Hardening and tempering
Finely grounded
Locating unit R 061 Ø 16
R061
R061 16X034
16
17
6
5
34
10
Steel 1.0401
690+70 HV 30
110 - 130
Hardening and tempering
Finely grounded
Locating unit R 061 Ø 20
R061
R061 20X054
20
27
9
8
54
15
Steel 1.0401
690+70 HV 30
110 - 130
Hardening and tempering
Finely grounded
Locating unit R 061 Ø 25
R061
R061 25X054
25
27
10
8
54
20
Steel 1.0401
690+70 HV 30
110 - 130
Hardening and tempering
Finely grounded
Locating unit R 061 Ø 26
R061
R061 26X054
26
27
10
8
54
20
Steel 1.0401
690+70 HV 30
110 - 130
Hardening and tempering
Finely grounded
Locating unit R 061 Ø 30
R061
R061 30X072
30
36
14
10
72
25
Steel 1.0401
690+70 HV 30
110 - 130
Hardening and tempering
Finely grounded
Locating unit R 061 Ø 32
R061
R061 32X072
32
36
14
10
72
35
Steel 1.0401
690+70 HV 30
110 - 130
Hardening and tempering
Finely grounded
Locating unit R 061 Ø 42
R061
R061 42X092
42
46
18
10
92
35
Steel 1.0401
690+70 HV 30
110 - 130
Hardening and tempering
Finely grounded
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表