目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0133 - Sprue bush - N30
PlaSteel
Ranco
Standard Parts for Moulds
sprue_bushes
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/sprue_bushes/r0133.prj},{NB=R0133-01-0040},{COD=R0133-01-0040},{A=1.000},{D=12.000},{D1=3.500},{D2=28.000},{K=13.000},{L=46.000},{S=11.000},{MAT=12.826},{HD=ca. 54 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
A
[°]
D
[mm]
D1
d1
[mm]
D2
d2
[mm]
K
[mm]
L
Length L
[mm]
S
[mm]
MAT
Material
[mm]
HD
Hardness
ⁿ/ₐ
R0133-01-0001
R0133-01-0001
0.500
12.000
2.500
28.000
13.000
22.000
11.000
12.826
ca. 54 HRC
R0133-01-0002
R0133-01-0002
0.500
12.000
2.500
28.000
13.000
27.000
11.000
12.826
ca. 54 HRC
R0133-01-0003
R0133-01-0003
0.500
12.000
2.500
28.000
13.000
36.000
11.000
12.826
ca. 54 HRC
R0133-01-0004
R0133-01-0004
0.500
12.000
2.500
28.000
13.000
46.000
11.000
12.826
ca. 54 HRC
R0133-01-0005
R0133-01-0005
0.500
12.000
2.500
28.000
13.000
56.000
11.000
12.826
ca. 54 HRC
R0133-01-0006
R0133-01-0006
0.500
12.000
3.500
28.000
13.000
27.000
11.000
12.826
ca. 54 HRC
R0133-01-0007
R0133-01-0007
0.500
12.000
3.500
28.000
13.000
36.000
11.000
12.826
ca. 54 HRC
R0133-01-0008
R0133-01-0008
0.500
12.000
3.500
28.000
13.000
46.000
11.000
12.826
ca. 54 HRC
R0133-01-0009
R0133-01-0009
0.500
12.000
3.500
28.000
13.000
56.000
11.000
12.826
ca. 54 HRC
R0133-01-0010
R0133-01-0010
0.500
12.000
3.500
28.000
13.000
66.000
11.000
12.826
ca. 54 HRC
R0133-01-0011
R0133-01-0011
0.500
12.000
3.500
28.000
13.000
76.000
11.000
12.826
ca. 54 HRC
R0133-01-0012
R0133-01-0012
0.500
18.000
3.000
38.000
18.000
46.000
15.000
12.826
ca. 54 HRC
R0133-01-0013
R0133-01-0013
0.500
18.000
3.000
38.000
18.000
56.000
15.000
12.826
ca. 54 HRC
R0133-01-0014
R0133-01-0014
0.500
18.000
3.000
38.000
18.000
66.000
15.000
12.826
ca. 54 HRC
R0133-01-0015
R0133-01-0015
0.500
18.000
3.000
38.000
18.000
76.000
15.000
12.826
ca. 54 HRC
R0133-01-0016
R0133-01-0016
0.500
18.000
3.000
38.000
18.000
86.000
15.000
12.826
ca. 54 HRC
R0133-01-0017
R0133-01-0017
0.500
18.000
3.000
38.000
18.000
96.000
15.000
12.826
ca. 54 HRC
R0133-01-0018
R0133-01-0018
0.500
18.000
3.000
38.000
18.000
116.000
15.000
12.826
ca. 54 HRC
R0133-01-0019
R0133-01-0019
0.500
18.000
4.000
38.000
18.000
46.000
15.000
12.826
ca. 54 HRC
R0133-01-0020
R0133-01-0020
0.500
18.000
4.000
38.000
18.000
56.000
15.000
12.826
ca. 54 HRC
R0133-01-0021
R0133-01-0021
0.500
18.000
4.000
38.000
18.000
66.000
15.000
12.826
ca. 54 HRC
R0133-01-0022
R0133-01-0022
0.500
18.000
4.000
38.000
18.000
76.000
15.000
12.826
ca. 54 HRC
R0133-01-0023
R0133-01-0023
0.500
18.000
4.000
38.000
18.000
86.000
15.000
12.826
ca. 54 HRC
R0133-01-0024
R0133-01-0024
0.500
18.000
4.000
38.000
18.000
96.000
15.000
12.826
ca. 54 HRC
R0133-01-0025
R0133-01-0025
0.500
18.000
4.000
38.000
18.000
116.000
15.000
12.826
ca. 54 HRC
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表