Quick disconnect couplings DN 7.2, nickel-plated brass, female
Riegler
Pneumatic products
Hose couplings
One-hand quick disconnect couplings, one side sealing DN 7.2
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/einstg_absper_einh-schnellverschlussk-nw_7-2/messing_vernickelt/schn_nw_7_2_ver_inn.prj},{NB=243.11-N},{ARTNR=243.11-N},{ANSCHLUSS=G 1/4 innen},{L=41.0},{SW=22},{D=25.0},{L1=9.0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
L
Length
[mm]
SW
[mm]
D
[mm]
L1
[mm]
243.11-N
243.11-N
G 1/4 female
41.0
22
25.0
9.0
243.22-N
243.22-N
G 3/8 female
41.0
22
25.0
9.0
243.33-N
243.33-N
G 1/2 female
44.0
24
25.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表