Quadro V6 with Push to open - Quadro V6 with Push to open
Hettich
Drawer runners
Quadro
SlideOn
Powered by
CAD模型選擇
{hettich/drawer_runners/quadro/slide_on/qv6_p2o_eb23_tab.prj},{NB=9246899},{ARTICLENO=9246899},{NL=400.000},{L=289.500},{H=224.000},{S=170.000},{PPATH=qv6_p2o_eb23_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
Nominal Length
[mm]
L
Length KS
[mm]
H
Hole Spacing
[mm]
S
P2O Distance
[mm]
9292843
9292843
250.000
181.500
142.000
41.400
9292844
9292844
250.000
181.500
142.000
41.400
9225734
9225734
300.000
230.000
192.000
89.900
9225735
9225735
300.000
230.000
192.000
89.900
9225737
9225737
350.000
251.000
192.000
131.500
9246897
9246897
350.000
251.000
192.000
131.500
9225738
9225738
350.000
251.000
192.000
131.500
9246898
9246898
350.000
251.000
192.000
131.500
9225739
9225739
400.000
289.500
224.000
170.000
9246899
9246899
400.000
289.500
224.000
170.000
9225740
9225740
400.000
289.500
224.000
170.000
9246900
9246900
400.000
289.500
224.000
170.000
9225741
9225741
450.000
319.500
256.000
200.000
9225742
9225742
450.000
319.500
256.000
200.000
9225743
9225743
500.000
343.500
288.000
224.000
9246903
9246903
500.000
343.500
288.000
224.000
9225744
9225744
500.000
343.500
288.000
224.000
9246904
9246904
500.000
343.500
288.000
224.000
9292845
9292845
550.000
385.500
288.000
266.000
9292846
9292846
550.000
385.500
288.000
266.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表