magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QST-R - T形快插螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qst_r.prj},{NB=153111 QST-3/8-8},{TNR=153111},{TYP=QST-3/8-8},{D1=R3/8},{NENN=6.700},{D2=8.000},{D5=14.500},{D6=0.000},{H1=31.000},{H2=12.000},{H3=31.900},{L1=49.400},{L2=0.000},{L3=0.000},{SW=17.000},{T=18.100},{CNSMASSEXACT=0.03500},{Z=13.800},{G=0.000},{D1N=16.662},{SWH=6.000},{D51=11.000},{D8=18.000},{D81=17.000},{GTIN=4052568032043}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153106 QST-1/8-4
153106
QST-1/8-4
R1/8
2.800
4.000
10.000
0.000
22.000
8.000
23.000
37.400
0.000
0.000
10.000
14.900
0.01300
4052568031992
130793 QST-1/8-4-100
130793
QST-1/8-4-100
R1/8
2.800
4.000
10.000
0.000
22.000
8.000
23.000
37.400
0.000
0.000
10.000
14.900
0.01300
4052568025144
190668 QST-1/4-4
190668
QST-1/4-4
R1/4
2.800
4.000
10.000
0.000
29.000
11.000
28.000
41.400
0.000
0.000
14.000
14.900
0.02000
4052568043001
153107 QST-1/8-6
153107
QST-1/8-6
R1/8
4.200
6.000
12.500
0.000
22.500
8.000
24.800
40.500
0.000
0.000
10.000
17.000
0.01400
4052568032005
130794 QST-1/8-6-100
130794
QST-1/8-6-100
R1/8
4.200
6.000
12.500
0.000
22.500
8.000
24.800
40.500
0.000
0.000
10.000
17.000
0.01400
4052568025151
153108 QST-1/4-6
153108
QST-1/4-6
R1/4
4.300
6.000
12.500
0.000
28.000
11.000
28.200
43.500
0.000
0.000
14.000
17.000
0.02200
4052568032012
130796 QST-1/4-6-100
130796
QST-1/4-6-100
R1/4
4.300
6.000
12.500
0.000
28.000
11.000
28.200
43.500
0.000
0.000
14.000
17.000
0.02200
4052568025175
190670 QST-3/8-6
190670
QST-3/8-6
R3/8
4.300
6.000
12.500
0.000
31.500
12.000
31.400
47.500
0.000
0.000
17.000
17.000
0.03300
4052568043025
153109 QST-1/8-8
153109
QST-1/8-8
R1/8
6.000
8.000
14.500
0.000
24.000
8.000
27.300
45.400
0.000
0.000
12.000
18.100
0.01900
4052568032029
130795 QST-1/8-8-50
130795
QST-1/8-8-50
R1/8
6.000
8.000
14.500
0.000
24.000
8.000
27.300
45.400
0.000
0.000
12.000
18.100
0.01900
4052568025168
153110 QST-1/4-8
153110
QST-1/4-8
R1/4
6.700
8.000
14.500
0.000
28.000
11.000
29.200
47.400
0.000
0.000
14.000
18.100
0.02500
4052568032036
130797 QST-1/4-8-50
130797
QST-1/4-8-50
R1/4
6.700
8.000
14.500
0.000
28.000
11.000
29.200
47.400
0.000
0.000
14.000
18.100
0.02500
4052568025182
153111 QST-3/8-8
153111
QST-3/8-8
R3/8
6.700
8.000
14.500
0.000
31.000
12.000
31.900
49.400
0.000
0.000
17.000
18.100
0.03500
4052568032043
130799 QST-3/8-8-50
130799
QST-3/8-8-50
R3/8
6.700
8.000
14.500
0.000
31.000
12.000
31.900
49.400
0.000
0.000
17.000
18.100
0.03500
4052568025205
190667 QST-1/8-10
190667
QST-1/8-10
R1/8
6.000
10.000
17.500
0.000
25.000
8.000
29.800
51.000
0.000
0.000
12.000
20.200
0.02500
4052568042998
153112 QST-1/4-10
153112
QST-1/4-10
R1/4
8.000
10.000
17.500
0.000
28.500
11.000
31.200
52.000
0.000
0.000
14.000
20.200
0.03100
4052568032050
130798 QST-1/4-10-50
130798
QST-1/4-10-50
R1/4
8.000
10.000
17.500
0.000
28.500
11.000
31.200
52.000
0.000
0.000
14.000
20.200
0.03100
4052568025199
153113 QST-3/8-10
153113
QST-3/8-10
R3/8
8.300
10.000
17.500
0.000
32.000
12.000
34.400
54.000
0.000
0.000
17.000
20.200
0.04200
4052568032067
130800 QST-3/8-10-20
130800
QST-3/8-10-20
R3/8
8.300
10.000
17.500
0.000
32.000
12.000
34.400
54.000
0.000
0.000
17.000
20.200
0.04200
4052568025212
190672 QST-1/2-10
190672
QST-1/2-10
R1/2
8.300
10.000
17.500
0.000
36.000
15.000
36.600
55.000
0.000
0.000
21.000
20.200
0.06500
4052568043032
190669 QST-1/4-12
190669
QST-1/4-12
R1/4
8.000
12.000
21.000
0.000
29.800
11.000
34.200
57.900
0.000
0.000
14.000
23.400
0.03800
4052568043018
153114 QST-3/8-12
153114
QST-3/8-12
R3/8
10.000
12.000
21.000
0.000
32.500
12.000
36.700
59.400
0.000
0.000
17.000
23.400
0.04800
4052568032074
130801 QST-3/8-12-20
130801
QST-3/8-12-20
R3/8
10.000
12.000
21.000
0.000
32.500
12.000
36.700
59.400
0.000
0.000
17.000
23.400
0.04800
4052568025229
153115 QST-1/2-12
153115
QST-1/2-12
R1/2
10.300
12.000
21.000
0.000
36.500
15.000
38.800
61.400
0.000
0.000
21.000
23.400
0.07200
4052568032081
164959 QST-3/8-16
164959
QST-3/8-16
R3/8
11.000
16.000
25.000
4.200
47.000
11.000
53.200
66.200
24.000
12.000
22.000
24.100
0.08900
4052568073534
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表