magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QST-F - T形快插螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qst_f.prj},{NB=193434 QST-F-G3/8-8},{TNR=193434},{TYP=QST-F-G3/8-8},{INFO=2014-12-31},{V1=7.000},{V=6.000},{D=8.000},{D1=G3/8},{GP=16.662},{KDRG=14.950},{D4=20.000},{C=0.000},{C1=13.000},{NW=7.000},{SW=18.000},{L=24.500},{L3=1.700},{L4=7.500},{L5=18.500},{L6=0.000},{L7=24.000},{GEW=44.000},{CNSMASSEXACT=0.04400},{EOLDATE=31.12.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQH-T - T形快插接头
Festo
26.09.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
D1
螺纹
ⁿ/ₐ
D4
[mm]
C
[mm]
C1
[mm]
NW
额定尺寸
[mm]
SW
扳手开口宽度
[mm]
L
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
CNSMASSEXACT
重量
[kg]
193428 QST-F-G1/8-4
193428
QST-F-G1/8-4
4.000
G1/8
12.800
9.000
11.000
3.000
13.000
17.300
1.500
5.500
15.000
6.500
18.200
0.02200
193429 QST-F-G1/8-6
193429
QST-F-G1/8-6
6.000
G1/8
12.800
0.000
11.000
3.800
13.000
19.800
1.500
5.500
17.300
0.000
18.200
0.02200
193431 QST-F-G1/4-6
193431
QST-F-G1/4-6
6.000
G1/4
15.800
0.000
11.000
5.000
16.000
22.100
1.700
6.500
17.300
0.000
21.000
0.03200
193430 QST-F-G1/8-8
193430
QST-F-G1/8-8
8.000
G1/8
12.800
0.000
13.000
3.800
13.000
23.000
1.500
5.500
18.500
0.000
20.200
0.02800
193432 QST-F-G1/4-8
193432
QST-F-G1/4-8
8.000
G1/4
15.800
0.000
13.000
6.000
16.000
23.000
1.700
6.500
18.500
0.000
21.000
0.03360
193434 QST-F-G3/8-8
193434
QST-F-G3/8-8
8.000
G3/8
20.000
0.000
13.000
7.000
18.000
24.500
1.700
7.500
18.500
0.000
24.000
0.04400
193433 QST-F-G1/4-10
193433
QST-F-G1/4-10
10.000
G1/4
15.800
0.000
16.000
6.000
16.000
26.400
1.700
6.500
20.400
0.000
23.000
0.04750
193435 QST-F-G3/8-10
193435
QST-F-G3/8-10
10.000
G3/8
20.000
0.000
16.000
8.800
18.000
26.400
1.700
7.500
20.400
0.000
24.000
0.05100
193436 QST-F-G1/2-10
193436
QST-F-G1/2-10
10.000
G1/2
25.000
16.000
17.000
9.000
21.000
27.900
2.100
9.000
20.400
15.400
29.000
0.08400
197485 QST-F-G3/8-12
197485
QST-F-G3/8-12
12.000
G3/8
20.000
0.000
19.000
8.800
18.000
28.900
1.700
7.500
22.100
0.000
24.000
0.06800
193437 QST-F-G1/2-12
193437
QST-F-G1/2-12
12.000
G1/2
25.000
0.000
19.000
10.000
21.000
28.900
2.100
9.000
22.100
0.000
29.000
0.09000
570446 QST-F-G3/8-14
570446
QST-F-G3/8-14
14.000
G3/8
20.000
0.000
21.000
12.000
18.000
31.500
1.700
7.500
23.500
0.000
28.000
0.09000
570447 QST-F-G1/2-14
570447
QST-F-G1/2-14
14.000
G1/2
25.000
0.000
21.000
12.000
21.000
31.500
2.100
9.000
23.500
0.000
33.000
0.10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表