magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QS-F-S - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qs_f1.prj},{NB=193412 QS-F-G1/4-8},{TNR=193412},{TYP=QS-F-G1/4-8},{INFO=2014-03-31},{D=8.000},{D1=G 1/4B},{D1NDR=13.157},{D1KDR=11.445},{D4=17.000},{NW=6.200},{SW1=13.000},{SW2=6.000},{L=24.000},{L3=3.000},{L4=6.500},{L5=18.500},{BR=9.000},{CNSMASSEXACT=0.016},{EOLDATE=31.03.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQH-D - 快插接头
Festo
26.09.2023
QS-F-S - 快插接头
Festo
14.09.2021
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
D1
螺纹
ⁿ/ₐ
D4
[mm]
NW
额定尺寸
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
L
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
533844 QS-F-M5-4
533844
QS-F-M5-4
4.000
M5
8.000
2.600
9.000
2.500
20.500
1.200
4.000
15.000
0.006
533846 QS-F-M7-4
533846
QS-F-M7-4
4.000
M7
10.200
2.600
9.000
2.500
22.000
2.500
5.500
15.000
0.007
193408 QS-F-G1/8-4
193408
QS-F-G1/8-4
4.000
G 1/8B
13.500
2.600
9.000
2.500
19.500
3.500
5.500
15.000
0.009
533845 QS-F-M5-6
533845
QS-F-M5-6
6.000
M5
8.000
2.600
11.000
2.500
23.000
1.200
4.000
17.300
0.009
533847 QS-F-M7-6
533847
QS-F-M7-6
6.000
M7
11.000
4.100
11.000
3.500
25.300
1.200
5.500
17.300
0.010
193409 QS-F-G1/8-6
193409
QS-F-G1/8-6
6.000
G 1/8B
13.500
4.200
11.000
4.000
24.800
5.000
5.500
17.300
0.012
193411 QS-F-G1/4-6
193411
QS-F-G1/4-6
6.000
G 1/4B
17.000
4.200
11.000
4.000
22.800
4.000
6.500
17.300
0.016
193410 QS-F-G1/8-8
193410
QS-F-G1/8-8
8.000
G 1/8B
12.800
5.200
13.000
5.000
26.500
1.500
5.500
18.500
0.014
193412 QS-F-G1/4-8
193412
QS-F-G1/4-8
8.000
G 1/4B
17.000
6.200
13.000
6.000
24.000
3.000
6.500
18.500
0.016
193414 QS-F-G3/8-8
193414
QS-F-G3/8-8
8.000
G 3/8B
20.000
6.200
13.000
6.000
24.000
3.000
7.500
18.500
0.023
193413 QS-F-G1/4-10
193413
QS-F-G1/4-10
10.000
G 1/4B
16.000
7.300
16.000
7.000
28.900
4.000
6.500
20.400
0.024
193415 QS-F-G3/8-10
193415
QS-F-G3/8-10
10.000
G 3/8B
21.000
8.300
16.000
8.000
29.400
3.000
7.500
20.400
0.030
193416 QS-F-G1/2-10
193416
QS-F-G1/2-10
10.000
G 1/2B
24.000
8.300
16.000
8.000
28.900
3.000
9.000
20.400
0.042
533848 QS-F-G1/4-12
533848
QS-F-G1/4-12
12.000
G 1/4B
16.000
7.300
19.000
7.000
31.900
4.000
6.500
22.100
0.032
197487 QS-F-G3/8-12
197487
QS-F-G3/8-12
12.000
G 3/8B
22.000
10.300
19.000
10.000
31.900
3.000
7.500
22.100
0.038
8002795 QS-F-G3/8-12-B
8002795
QS-F-G3/8-12-B
12.000
G 3/8B
22.000
8.300
19.000
8.000
31.900
3.000
7.500
22.100
0.038
193417 QS-F-G1/2-12
193417
QS-F-G1/2-12
12.000
G 1/2B
24.000
10.300
19.000
10.000
31.400
3.000
9.000
22.100
0.046
570430 QS-F-G3/8-14
570430
QS-F-G3/8-14
14.000
G 3/8B
21.000
10.300
21.000
10.000
33.500
3.000
7.500
23.000
0.047
570431 QS-F-G1/2-14
570431
QS-F-G1/2-14
14.000
G 1/2B
25.000
12.300
21.000
12.000
33.000
3.000
9.000
23.000
0.052
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表