QLZSF-QSZSF - Carbon steel expansion sleeve coupling / diaphragm type
HEFA
13-coupling-universal_joint
Powered by
CAD모델 선택
{hefa/13-coupling-universal_joint/qlzsf-qszsf.prj},{NB=QLZSF-82X88-16X16},{CODE=QLZSF},{TYPE=Double_diaphragm},{MAT=S45C},{MAT1=Stainless_steel},{FJ=Allen socket set screws},{SUR=Blackening},{D=82},{L=88},{D1=16.0},{D2=16.0},{RT=125},{AE=0.3},{AT=250},{ADA=1.0},{AAD=±1},{AS=11000},{STS=3.2x10^-4},{MOI=1.32x10^-3},{CW=1580},{INFOTEXT=website},{PPATH=qlzsf-qszsf/assembiles/1qlzsf-qszsf_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Types
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
MAT1
Diaphragm
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
D
[mm]
LF1
LF
[mm]
D3
d3
[mm]
MM
M
ⁿ/ₐ
MM1
M1
ⁿ/ₐ
MM2
M2
ⁿ/ₐ
RT
Rated torque
[N.m]
AE
Allowable eccentricity
[mm]
AT
Allowable torque
[N.m]
ADA
Allowable deflection angle
[°]
AAD
Allowable axial deviation
[mm]
AS
Allowable speed
[RPM]
STS
Static torsional stiffness
[N.m/rad]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QLZSF-56X80-12X12
QLZSF-56X80-12X12
QLZSF
Double_diaphragm
S45C
Stainless_steel
Allen socket set screws
Blackening
56
24.50
24.5
M5
M5
M5
50
0.2
100
1.0
±1
15000
2.2x10^-4
6.1x10^-4
780
QLZSF-68X80-16X16
QLZSF-68X80-16X16
QLZSF
Double_diaphragm
S45C
Stainless_steel
Allen socket set screws
Blackening
68
23.25
25.5
M6
M6
M6
70
0.2
140
1.0
±1
13000
3.2x10^-4
8.1x10^-4
1150
QLZSF-82X88-16X16
QLZSF-82X88-16X16
QLZSF
Double_diaphragm
S45C
Stainless_steel
Allen socket set screws
Blackening
82
23.00
32.5
M8
M6
M6
125
0.3
250
1.0
±1
11000
3.2x10^-4
1.32x10^-3
1580
QSZSF-56X65-12X12
QSZSF-56X65-12X12
QSZSF
Single_diaphragm
S45C
Stainless_steel
Allen socket set screws
Blackening
56
24.50
24.5
M5
M5
M5
180
0.3
360
1.0
±1
10000
6.8x10^-4
2.56x10^-3
2300
QSZSF-68X65-16X16
QSZSF-68X65-16X16
QSZSF
Single_diaphragm
S45C
Stainless_steel
Allen socket set screws
Blackening
68
23.25
25.5
M6
M6
M6
50
0.2
100
0.5
±0.5
15000
4.1x10^-4
4.2x10^-4
680
QSZSF-82X70-16X16
QSZSF-82X70-16X16
QSZSF
Single_diaphragm
S45C
Stainless_steel
Allen socket set screws
Blackening
82
23.00
32.5
M8
M6
M6
70
0.2
140
0.5
±0.5
13000
5.8x10^-4
3.5x10^-4
940
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Shaft coupling - GS
Neff Gewindetriebe
18.03.2024
BOA-S - Strainers
KSB
11.04.2024
SG-HRC-M - Elastomeric shaft coupling SG-HRC-M standard straight bore serie...
Sati
11.11.2022
GK07 - Guide shaft support - end mounted
HEFA
29.04.2024
DBL41 - Diaphragm Keyless Coupling. Double Diaphragm. High Torque. High Spe...
Yiheda 3D Electronic Gallery
09.05.2024
QRZSU - Stainless steel bellows expansion sleeve coupling
HEFA
29.04.2024
TPE 6-times sockets - HoKa TPE Flexible connector 6-times curled, with sock...
Hoka
02.01.2024
TPE 6-times - HoKa TPE Flexible connector 6-times curled
Hoka
21.12.2023
TPE 4-times flanges - HoKa TPE Flexible connector 4-times curled, with flan...
Funken
02.01.2024
SC-250 - Rigid Couplings - Sleeve
Essentra Components
19.04.2016
CPF - Couplings - Sleeve
Misumi
30.06.2021
UCNFF
Sakai Manufacturing Co., Ltd.
19.05.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성