magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBLF (USA) - L型快插式螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qblf.prj},{NB=564659 QBLF-1/4-1/4-U},{TNR=564659},{TYP=QBLF-1/4-1/4-U},{D1=1/4 NPT},{NENN=4.000},{D2=1/4},{D5=13.000},{H1=27.500},{H2=11.000},{SW=11/16},{T1=16.800},{CNSMASSEXACT=0.0227},{DN1=13.716},{DN2=6.350},{D8=13.000},{D10=12.500},{B=10.300},{D11=10.000},{SNW=17.460},{H3=13.500},{Z=11.800},{L1=20.000},{L3=14.000},{H4=9.000},{GTIN=4052568365455}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
567765 QBLF-10-32-UNF-5/3...
567765
QBLF-10-32-UNF-5/32-U
10/32 UNF-2B
2.500
5/32
10.000
21.500
7.000
7/16
14.900
0.0078
4052568369859
564653 QBLF-1/8-5/32-U
564653
QBLF-1/8-5/32-U
1/8 NPT
2.500
5/32
10.000
22.500
9.000
9/16
14.900
0.0158
4052568365394
564657 QBLF-1/4-5/32-U
564657
QBLF-1/4-5/32-U
1/4 NPT
2.500
5/32
10.000
24.500
11.000
11/16
14.900
0.0198
4052568365431
564654 QBLF-1/8-3/16-U
564654
QBLF-1/8-3/16-U
1/8 NPT
2.500
3/16
11.100
22.500
9.000
9/16
15.900
0.0157
4052568365400
564658 QBLF-1/4-3/16-U
564658
QBLF-1/4-3/16-U
1/4 NPT
2.500
3/16
11.100
24.450
11.000
11/16
15.900
0.0197
4052568365448
567764 QBLF-10-32-UNF-1/4...
567764
QBLF-10-32-UNF-1/4-U
10/32 UNF-2B
3.000
1/4
13.000
21.000
5.000
1/2
16.800
0.0117
4052568369842
564655 QBLF-1/8-1/4-U
564655
QBLF-1/8-1/4-U
1/8 NPT
4.000
1/4
13.000
25.000
9.000
9/16
16.800
0.0207
4052568365417
564659 QBLF-1/4-1/4-U
564659
QBLF-1/4-1/4-U
1/4 NPT
4.000
1/4
13.000
27.500
11.000
11/16
16.800
0.0227
4052568365455
564662 QBLF-3/8-1/4-U
564662
QBLF-3/8-1/4-U
3/8 NPT
4.000
1/4
13.000
28.000
12.000
7/8
16.800
0.0247
4052568365486
564656 QBLF-1/8-5/16-U
564656
QBLF-1/8-5/16-U
1/8 NPT
6.000
5/16
14.000
26.000
9.000
9/16
18.700
0.0187
4052568365424
564660 QBLF-1/4-5/16-U
564660
QBLF-1/4-5/16-U
1/4 NPT
6.000
5/16
14.000
28.000
11.000
11/16
18.700
0.0257
4052568365462
564663 QBLF-3/8-5/16-U
564663
QBLF-3/8-5/16-U
3/8 NPT
6.000
5/16
14.000
29.000
12.000
7/8
18.700
0.0287
4052568365493
564661 QBLF-1/4-3/8-U
564661
QBLF-1/4-3/8-U
1/4 NPT
7.000
3/8
16.700
28.500
11.000
11/16
20.100
0.0322
4052568365479
564664 QBLF-3/8-3/8-U
564664
QBLF-3/8-3/8-U
3/8 NPT
7.000
3/8
16.700
29.500
12.000
7/8
20.100
0.0362
4052568365509
564666 QBLF-1/2-3/8-U
564666
QBLF-1/2-3/8-U
1/2 NPT
7.000
3/8
16.700
31.500
14.500
15/16
20.100
0.0408
4052568365523
564665 QBLF-3/8-1/2-U
564665
QBLF-3/8-1/2-U
3/8 NPT
9.000
1/2
21.000
33.000
12.000
7/8
22.900
0.0570
4052568365516
564667 QBLF-1/2-1/2-U
564667
QBLF-1/2-1/2-U
1/2 NPT
9.000
1/2
21.000
35.000
14.500
5/16
22.900
0.0750
4052568365530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表