您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QAP1030.200 BPZ:QAP1030.200
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
oemprodukte
Heating and combustion
Heat transfer units
Sensors
QAP1030.200
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/oemprodukte/waermeerzeugungundverbrennung/waermeuebergabestationen/sensoren/qap1030200/qap1030_200_bpz_qap1030_200.prj},{NB=QAP1030.200 T.-Fühler NTC10k 2.0m(0)},{SA810ID03=BPZ:QAP1030.200},{SA71015ID04=40.500},{SA71015ID05=6.000},{SA71015ID06=6.000},{SA71015ID07=0.070},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QAP1030.200 T.-Fühler NTC10k 2.0m},{SA110ID05=QAP1030.200},{PREVIEW=../../_pool_/41/e5/a6v11562691.png},{BUSPROTOKOLL=KNX},{SA100ID04=Anlagenautomation},{SA700ID19=IP65},{SA700ID17=nein},{LINK=http://www.siemens.com/btproduct?BPZ:QAP1030.200},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA110ID05
Main product group
ⁿ/ₐ
BUSPROTOKOLL
Bus Protokoll
ⁿ/ₐ
SA100ID04
Range of application of the sensors
ⁿ/ₐ
SA71015ID04
Length
ⁿ/ₐ
SA71015ID05
Width
ⁿ/ₐ
SA71015ID06
Height
ⁿ/ₐ
SA71015ID07
mass (net)
ⁿ/ₐ
SA700ID19
Protection class (IP), evaluation electronics
ⁿ/ₐ
LINK
Product link
ⁿ/ₐ
SA740ID04
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA810ID04
DataNorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity units
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IFCExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
QAP1030.200 T.-Fühler NT...
Siemens Building Technolo...
QAP1030.200 T. probe NTC1...
QAP1030.200
KNX
Plant Automation
40.500
6.000
6.000
0.070
IP65
http://www.siemens.com/bt...
0.000
BPZ:QAP1030.200
BPZ:QAP1030.200
7612914048660
QAP1030.200 T. probe NTC1...
PCE
1
20210611
EC010900
Cable temperature sensor,...
IfcSensor.TEMPERATURESENS...
23-27 11 11 23
Temperature Sensors
Pr_75_75_76_88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表