QAE2111.010 BPZ:QAE2111.010
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
oemprodukte
Heating and combustion
Heat pumps
Sensors
QAE2111.010
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/oemprodukte/waermeerzeugungundverbrennung/waermepumpen/sensoren/qae2111010/qae2111_010_bpz_qae2111_010.prj},{NB=QAE2111.010 Temperaturfühler(0)},{SA810ID03=BPZ:QAE2111.010},{SA71015ID04=80.000},{SA71015ID05=31.000},{SA71015ID06=60.000},{SA71015ID07=0.120},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QAE2111.010 Temperaturfühler},{SA110ID05=QAE2111.010},{PREVIEW=../../_pool_/30/de/siemenslogo.png},{BUSPROTOKOLL=},{SA100ID04=Anlagenautomation},{SA300ID03=},{SA350ID03=},{SA700ID19=IP42},{SA700ID17=nein},{SA400ID03=},{LINK=http://www.siemens.com/btproduct?BPZ:QAE2111.010},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA110ID05
Main product group
ⁿ/ₐ
BUSPROTOKOLL
Bus Protokoll
ⁿ/ₐ
SA100ID04
Range of application of the sensors
ⁿ/ₐ
SA71015ID04
Length
ⁿ/ₐ
SA71015ID05
Width
ⁿ/ₐ
SA71015ID06
Height
ⁿ/ₐ
SA71015ID07
mass (net)
ⁿ/ₐ
SA700ID19
Protection class (IP), evaluation electronics
ⁿ/ₐ
SA700ID17
Condensation allowed
ⁿ/ₐ
SA400ID03
Material of the housing
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA810ID04
DataNorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity units
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uni Class code
ⁿ/ₐ
QAE2111.010 Temperaturfü...
Siemens Building Technolo...
QAE2111.010 Temperature s...
QAE2111.010
Plant Automation
80.000
31.000
60.000
0.120
IP42
no
BPZ:QAE2111.010
BPZ:QAE2111.010
7612914057310
QAE2111.010 Temperature s...
PCE
1
20210611
EC010909
Immersion temperature sen...
IfcSensor.TEMPERATURESENS...
23-27 11 11 23
Temperature Sensors
Pr_75_75_76_88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表