magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PUN-SG - 螺旋型塑料气管
Festo
产品
气动连接系统
气管
螺旋管
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/tubing/spiral/pun_sg.prj},{NB=533464 PUN-10x1.5-SG-4.8-BL-1_4---(4800)},{TNR=533464},{TYP=PUN-10X1,5-SG-4,8-BL-1/4},{TYP2=PUN-10x1.5-SG-4.8-BL-1_4},{DA=9.500},{DI=6.400},{DW=42.000},{AW=50},{AL=6000.000},{BL=4800.000},{LL=440.000},{LK=240.000},{LEN=4800},{LS=114.000},{SH=6.000},{SW=17.000},{LC=8.000},{G=G1/4},{GN=13.157},{GK=11.445},{CNSMASSEXACT=0.3400},{COLOR=0.00,0.57,0.86,0.00},{GTIN=4052568167226}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DA
气管外径
[mm]
DI
Tube inner diameter
[mm]
DW
Coil diameter
[mm]
AW
Number of windings
ⁿ/ₐ
AL
Working length
[mm]
BL
Block length
[mm]
LL
质量
[mm]
LK
质量
[mm]
LS
质量
[mm]
SH
质量
[mm]
SW
质量
[mm]
LC
质量
[mm]
G
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
质量
ⁿ/ₐ
533463 PUN-10x1.5-SG-2.4-...
533463
PUN-10X1,5-SG-2,4-BL-1/4
9.500
6.400
42.000
21
3000.000
2400.000
440.000
240.000
114.000
6.000
17.000
8.000
G1/4
0.1800
4052568086503
533464 PUN-10x1.5-SG-4.8-...
533464
PUN-10X1,5-SG-4,8-BL-1/4
9.500
6.400
42.000
50
6000.000
4800.000
440.000
240.000
114.000
6.000
17.000
8.000
G1/4
0.3400
4052568167226
533465 PUN-10x1.5-SG-6-BL...
533465
PUN-10X1,5-SG-6-BL-1/4
9.500
6.400
42.000
66
7500.000
6000.000
440.000
240.000
114.000
6.000
17.000
8.000
G1/4
0.4300
4052568167233
533466 PUN-12x2-SG-4.8-BL...
533466
PUN-12X2-SG-4,8-BL-3/8
11.700
7.900
51.000
41
6000.000
4800.000
440.000
240.000
116.000
7.000
19.000
9.000
G3/8
0.4800
4052568167240
533467 PUN-12x2-SG-6-BL-3...
533467
PUN-12X2-SG-6-BL-3/8
11.700
7.900
51.000
53
7500.000
6000.000
440.000
240.000
116.000
7.000
19.000
9.000
G3/8
0.5600
4052568167257
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表