目錄: ifm_electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm_electronic
PS317A - Alle Füllstandsensoren
ifm_electronic
Sensors
200_020
200_020_020
200_020_020_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_020/200_020_020_001/ps317a.prj},{NB=PS317A},{BN=PS317A},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/a8/26/pc_ps307axx_01.png},{PRODUKTFOTO=../../../_pool_/a8/26/pc_ps307axx_01.png},{DESCRIPTIONSHORT=PS317A: Pegelsonde; 0...1 bar; 0...1000 mbar; 0...14,5 psi; 0...401,5 inh2o; 0..},{DESCLONG=Pegelsonde; 0...1 bar; 0...1000 mbar; 0...14,5 psi; 0...401,5 inh2o; 0...100 kpa; Analogsignal; 4...20 mA; 15 m FEP-Kabel; -10...60; (T6: -10...60 °C; T5: -10...80 °C; T4: -10...85 °C; 1 D, 1/2 D, 2 D (750 mW): -10...40 °C; (650 mW): -10...70 °C; (550 mW): -10...85 °C) °C; IP 68; Relativdruck},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
MANUTYPEDESC
Herstellertypbezeichnung
ⁿ/ₐ
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
ⁿ/ₐ
DELTIME
Planlieferzeit
ⁿ/ₐ
ARTICLE_STATUS
ⁿ/ₐ
ORDERUNIT
Bestelleinheit
ⁿ/ₐ
CONTENTUNIT
Inhaltseinheit
ⁿ/ₐ
NOCUPEROU
Verpackungsmenge
ⁿ/ₐ
PRICEQUANTITY
Preisbezugsmenge
ⁿ/ₐ
QUANTITYMIN
Mindestbestellmenge
ⁿ/ₐ
QUANTITYINT
Mengenstaffel
ⁿ/ₐ
PS317A
PS317A: Pegelsonde; 0...1...
Pegelsonde; 0...1 bar; 0....
PS317A
ifm electronic gmbh
SUBMERSIBLE 1BAR 15M FEP ...
H3
2.0
false
PCE
1
1
1
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表