PS Geared Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motors
alpha STEP Motor
AZ Series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/spepping_motors/alpha_step_motor/az_series/ps_asmtab.prj},{NB=AZM66AC-PS5},{CNSORDERNO1=AZM66AC-PS},{SERIES=AZ Series AC Power Supply Input},{TP=PS Geared Type},{SZ=60},{LC=104.0},{SHAPE=Single Shaft},{VT=Single-Phase 100-120VAC, Single/Three-Phase 200-240 VAC},{GT=PS Geared Type},{GR=5},{VER=3},{VER1=2},{VER2=3},{PPATH=ps_parts/ps_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
SERIES
Series Name
ⁿ/ₐ
TP
Type
ⁿ/ₐ
SZ
Motor Frame Size
[mm]
LC
Motor Case Length
[mm]
SHAPE
Shape
ⁿ/ₐ
VT
Power Supply Voltage
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
AZM24AK-PS7.2
AZM24AK-PS7.2
AZ Series DC Power Supply...
PS Geared Type
28
79.5
Single Shaft
24 VDC
PS Geared Type
AZM46AC-PS5
AZM46AC-PS5
AZ Series AC Power Supply...
PS Geared Type
42
98.0
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM46AC-PS25
AZM46AC-PS25
AZ Series AC Power Supply...
PS Geared Type
42
121.5
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM46AK-PS5
AZM46AK-PS5
AZ Series DC Power Supply...
PS Geared Type
42
98.0
Single Shaft
24/48 VDC
PS Geared Type
AZM46AK-PS25
AZM46AK-PS25
AZ Series DC Power Supply...
PS Geared Type
42
121.5
Single Shaft
24/48 VDC
PS Geared Type
AZM46MC-PS5
AZM46MC-PS5
AZ Series AC Power Supply...
PS Geared Type with Elect...
42
129.0
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM46MC-PS25
AZM46MC-PS25
AZ Series AC Power Supply...
PS Geared Type with Elect...
42
152.0
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM46MK-PS5
AZM46MK-PS5
AZ Series DC Power Supply...
PS Geared Type with Elect...
42
129.0
Single Shaft
24/48 VDC
PS Geared Type
AZM46MK-PS25
AZM46MK-PS25
AZ Series DC Power Supply...
PS Geared Type with Elect...
42
152.0
Single Shaft
24/48 VDC
PS Geared Type
AZM66AC-PS5
AZM66AC-PS5
AZ Series AC Power Supply...
PS Geared Type
60
104.0
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM66AC-PS25
AZM66AC-PS25
AZ Series AC Power Supply...
PS Geared Type
60
124.0
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM66AK-PS5
AZM66AK-PS5
AZ Series DC Power Supply...
PS Geared Type
60
104.0
Single Shaft
24/48 VDC
PS Geared Type
AZM66AK-PS25
AZM66AK-PS25
AZ Series DC Power Supply...
PS Geared Type
60
124.0
Single Shaft
24/48 VDC
PS Geared Type
AZM66MC-PS5
AZM66MC-PS5
AZ Series AC Power Supply...
PS Geared Type with Elect...
60
150.0
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM66MC-PS25
AZM66MC-PS25
AZ Series AC Power Supply...
PS Geared Type with Elect...
60
170.0
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM66MK-PS5
AZM66MK-PS5
AZ Series DC Power Supply...
PS Geared Type with Elect...
60
150.0
Single Shaft
24/48 VDC
PS Geared Type
AZM66MK-PS25
AZM66MK-PS25
AZ Series DC Power Supply...
PS Geared Type with Elect...
60
170.0
Single Shaft
24/48 VDC
PS Geared Type
AZM98AC-PS5
AZM98AC-PS5
AZ Series AC Power Supply...
PS Geared Type
90
131.0
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM98AC-PS25
AZM98AC-PS25
AZ Series AC Power Supply...
PS Geared Type
90
158.5
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM98MC-PS5
AZM98MC-PS5
AZ Series AC Power Supply...
PS Geared Type with Elect...
90
172.5
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
AZM98MC-PS25
AZM98MC-PS25
AZ Series AC Power Supply...
PS Geared Type with Elect...
90
200.0
Single Shaft
Single-Phase 100-120VAC, ...
PS Geared Type
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성