目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
PRSN-250S - Hand-Retractable Spring Plungers - Pull Ring
Reid Supply
Tooling, Positioning & Fastening
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Pull Ring Hand-Retractable Spring Plungers
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k04000000/l3_k04030000/p090235/pull_ring_hand_retractable_spring_plungers/prsn-250s.prj},{NB=PRSN-625SN},{PN=PRSN-625SN},{AMERSID=1138632},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{MATERIAL=Stainless},{A=5/8-11},{B=1.00},{C=0.44},{D=0.38},{E=0.62},{F=0.13},{G=0.31},{H=0.69},{J=1.00},{A1=0.625},{PITCHHELIXSPIRAL=0.09091},{X=0.71591433},{URL=https://www.reidsupply.com/en-us/p/hand-retractable-spring-plungers/prsn-625sn}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[Inch]
C
C Nose Length
[Inch]
D
D Nose Diameter
[Inch]
E
E Width Across Flats
[Inch]
F
F Relief Length
[Inch]
G
G Head Height
[Inch]
H
H Head and Relief Height
[Inch]
J
J Ring Diameter
[Inch]
PRSN-250S
PRSN-250S
1138615
-
-
Standard
Stainless
1/4-20
0.44
0.19
0.16
0.25
0.05
0.13
0.31
0.62
PRSN-250AS
PRSN-250AS
1138612
-
-
Standard
Stainless
1/4-20
0.44
0.19
0.16
0.25
0.05
0.13
0.31
0.75
PRSN-375S
PRSN-375S
1138620
-
-
Standard
Stainless
3/8-16
0.63
0.28
0.25
0.38
0.13
0.19
0.44
0.75
PRSN-500S
PRSN-500S
1138626
-
-
Standard
Stainless
1/2-13
0.81
0.38
0.31
0.50
0.13
0.25
0.56
1.00
PRSN-625S
PRSN-625S
1138631
-
-
Standard
Stainless
5/8-11
1.00
0.44
0.38
0.62
0.13
0.31
0.69
1.00
PRSN-250SN
PRSN-250SN
1138616
-
-
Locking Element
Steel
1/4-20
0.44
0.19
0.16
0.25
0.05
0.13
0.31
0.62
PRSN-250ASN
PRSN-250ASN
1138613
-
-
Locking Element
Stainless
1/4-20
0.44
0.19
0.16
0.25
0.05
0.13
0.31
0.75
PRSN-375SN
PRSN-375SN
1138621
-
-
Locking Element
Stainless
3/8-16
0.63
0.28
0.25
0.38
0.13
0.19
0.44
0.75
PRSN-500SN
PRSN-500SN
1138627
-
-
Locking Element
Stainless
1/2-13
0.81
0.38
0.31
0.50
0.13
0.25
0.56
1.00
PRSN-625SN
PRSN-625SN
1138632
-
-
Locking Element
Stainless
5/8-11
1.00
0.44
0.38
0.62
0.13
0.31
0.69
1.00
PRSN-250
PRSN-250
1138609
-
-
Standard
Steel
1/4-20
0.44
0.19
0.16
0.25
0.05
0.13
0.31
0.62
PRSN-250A
PRSN-250A
1138610
-
-
Standard
Steel
1/4-20
0.44
0.19
0.16
0.25
0.05
0.13
0.31
0.75
PRSN-375
PRSN-375
1138618
-
-
Standard
Steel
3/8-16
0.63
0.28
0.25
0.38
0.13
0.19
0.44
0.75
PRSN-500
PRSN-500
1138624
-
-
Standard
Steel
1/2-13
0.81
0.38
0.31
0.50
0.13
0.25
0.56
1.00
PRSN-625
PRSN-625
1138629
-
-
Standard
Steel
5/8-11
1.00
0.44
0.38
0.62
0.13
0.31
0.69
1.00
PRSN-250N
PRSN-250N
1138614
-
-
Locking Element
Steel
1/4-20
0.44
0.19
0.16
0.25
0.05
0.13
0.31
0.62
PRSN-250AN
PRSN-250AN
1138611
-
-
Locking Element
Steel
1/4-20
0.44
0.19
0.16
0.25
0.05
0.13
0.31
0.75
PRSN-375N
PRSN-375N
1138619
-
-
Locking Element
Steel
3/8-16
0.63
0.28
0.25
0.38
0.13
0.19
0.44
0.75
PRSN-500N
PRSN-500N
1138625
-
-
Locking Element
Steel
1/2-13
0.81
0.38
0.31
0.50
0.13
0.25
0.56
1.00
PRSN-625N
PRSN-625N
1138630
-
-
Locking Element
Steel
5/8-11
1.00
0.44
0.38
0.62
0.13
0.31
0.69
1.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表