目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
PRSN-10 - Hand-Retractable Spring Plungers - Pull Ring
Reid Supply
Tooling, Positioning & Fastening
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Pull Ring Hand-Retractable Spring Plungers
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k04000000/l3_k04030000/p090235/pull_ring_hand_retractable_spring_plungers/prsn-10.prj},{NB=PRSN-13N},{PN=PRSN-13N},{AMERSID=1138599},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{MATERIAL=Steel},{ENDFORCELBSINITI=1.25},{ENDFORCELBSFINAL=5},{A=5/8-11},{BB=1},{B=1.00000000},{CC= 7/16},{C=0.43750000},{D=0.37500},{EE= 5/8 },{E=0.62500000},{FF= 5/32},{F=0.15625000},{GG= 5/16},{G=0.31250000},{HH= 11/16},{H=0.68750000},{JJ=1},{J=1.00000000},{A1=0.62500},{BG1=1.31250},{P=0.09091},{URL=https://www.reidsupply.com/en-us/p/hand-retractable-spring-plungers/prsn-13n}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ENDFORCELBSINITI
End Force Lbs Initial
[Inch]
ENDFORCELBSFINAL
End Force Lbs Final
[Inch]
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[Inch]
C
C Nose Length
[Inch]
D
D Nose Diameter
[Inch]
E
E Width Across Flats
[Inch]
F
F Relief Length
[Inch]
G
G Head Height
[Inch]
H
H Thread and Relief Length
[Inch]
J
J Ring Diameter
[Inch]
PRSN-10
PRSN-10
1138592
-
-
Standard
Steel
0.50
2
1/4-20
7/16
3/16
0.15600
1/4
1/32
5/32
9/32
3/4
PRSN-11
PRSN-11
1138594
-
-
Standard
Steel
0.75
3
3/8-16
5/8
9/32
0.25000
3/8
1/8
3/16
7/16
3/4
PRSN-12
PRSN-12
1138596
-
-
Standard
Steel
1.00
4
1/2-13
13/16
3/8
0.31200
1/2
5/32
1/4
9/16
1
PRSN-13
PRSN-13
1138598
-
-
Standard
Steel
1.25
5
5/8-11
1
7/16
0.37500
5/8
5/32
5/16
11/16
1
PRSN-10N
PRSN-10N
1138593
-
-
Locking Element
Steel
0.50
2
1/4-20
7/16
3/16
0.15600
1/4
1/32
5/32
9/32
3/4
PRSN-11N
PRSN-11N
1138595
-
-
Locking Element
Steel
0.75
3
3/8-16
5/8
9/32
0.25000
3/8
1/8
3/16
7/16
3/4
PRSN-12N
PRSN-12N
1138597
-
-
Locking Element
Steel
1.00
4
1/2-13
13/16
3/8
0.31200
1/2
5/32
1/4
9/16
1
PRSN-13N
PRSN-13N
1138599
-
-
Locking Element
Steel
1.25
5
5/8-11
1
7/16
0.37500
5/8
5/32
5/16
11/16
1
PRSN-14
PRSN-14
1138600
-
-
Standard
Stainless
0.50
2
1/4-20
7/16
3/16
0.15600
1/4
1/32
5/32
9/32
3/4
PRSN-15
PRSN-15
1138602
-
-
Standard
Stainless
0.75
3
3/8-16
5/8
9/32
0.25000
3/8
1/8
3/16
7/16
3/4
PRSN-16
PRSN-16
1138604
-
-
Standard
Stainless
1.00
4
1/2-13
13/16
3/8
0.31200
1/2
5/32
1/4
9/16
1
PRSN-17
PRSN-17
1138606
-
-
Standard
Stainless
1.25
5
5/8-11
1
7/16
0.37500
5/8
5/32
5/16
11/16
1
PRSN-14N
PRSN-14N
1138601
-
-
Locking Element
Stainless
0.50
2
1/4-20
7/16
3/16
0.15600
1/4
1/32
5/32
9/32
3/4
PRSN-15N
PRSN-15N
1138603
-
-
Locking Element
Stainless
0.75
3
3/8-16
5/8
9/32
0.25000
3/8
1/8
3/16
7/16
3/4
PRSN-16N
PRSN-16N
1138605
-
-
Locking Element
Stainless
1.00
4
1/2-13
13/16
3/8
0.31200
1/2
5/32
1/4
9/16
1
PRSN-17N
PRSN-17N
1138607
-
-
Locking Element
Stainless
1.25
5
5/8-11
1
7/16
0.37500
5/8
5/32
5/16
11/16
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表