Pressure transmitters, accuracy 0.5% BFSL
Riegler
Pneumatic products
Pressure and temperature measurement
Pressure transmitters
Pressure transmitters
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/druckmessumformer/druckmessumformer/druckmessumformer_gen_05_bfsl.prj},{NB=895.21},{ARTNR=895.21},{MB=0 - 16,0 bar},{V=-},{G=1/4},{G11=13.157},{P11=1.337}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
V
ⁿ/ₐ
G
Thread
ⁿ/ₐ
895.15
895.15
0 - 1,0 bar
-
1/4
895.16
895.16
0 - 1,6 bar
-
1/4
895.17
895.17
0 - 2,5 bar
-
1/4
895.18
895.18
0 - 4,0 bar
-
1/4
895.19
895.19
0 - 6,0 bar
-
1/4
895.20
895.20
0 - 10,0 bar
-
1/4
895.21
895.21
0 - 16,0 bar
-
1/4
895.22
895.22
0 - 25,0 bar
-
1/4
895.23
895.23
0 - 40,0 bar
-
1/4
895.24
895.24
0 - 60,0 bar
-
1/4
895.25
895.25
0 - 100,0 bar
-
1/4
895.26
895.26
0 - 160,0 bar
-
1/4
895.27
895.27
0 - 250,0 bar
-
1/4
895.28
895.28
0 - 400,0 bar
-
1/4
895.29
895.29
0 - 600,0 bar
-
1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表